AP 100 - End plate
Flexible - More flexible - Profilform
Modular housings in profile form - the flexible modular system comprising coloured and transparent plastic profiles and carrier modules
The combination of standard pitches mounted side by side in any arrangement and metre goods cut accurate to the millimetre creates the perfect balance between flexibility and economic efficiency:
The recipe for success: variable profile + modular form components = flexible enclosure concept that offers a large surface area for the PCBs.
The modular concept is designed for modules with high space requirements and suitable for small component quantities and different widths.
Modular housings in profile form - the flexible modular system comprising coloured and transparent plastic profiles and carrier modules
The combination of standard pitches mounted side by side in any arrangement and metre goods cut accurate to the millimetre creates the perfect balance between flexibility and economic efficiency:
- Pitch profiles with standard widths ranging from 5mm to 45mm allow the mounting of all standard PCB formats.
- Variable heights ensure maximum component density, even with larger electronics components.
- The different installation variations mean that mounting the enclosure directly is as easy as clipping components onto the terminal rail
- Solid hoods protect the module reliably from external influences
The recipe for success: variable profile + modular form components = flexible enclosure concept that offers a large surface area for the PCBs.
The modular concept is designed for modules with high space requirements and suitable for small component quantities and different widths.
-
Item No.:1189900000Packaging unit:10 PC
Mounting rail housing black, End plate both sides, Width: 27.2 mm
-
Item No.:1185460000Packaging unit:10 PC
End plate, RS 100 orange, End plate both sides, Width: 27.2 mm
-
Item No.:1189890000Packaging unit:10 PC
Mounting rail housing black, End plate both sides, Width: 27.2 mm
-
Item No.:1185260000Packaging unit:10 PC
End plate, RS 100 orange, End plate both sides, Width: 27.2 mm
-
Item No.:1028120000Packaging unit:20 PC
Mounting rail housing green, End plate both sides, Width: 27.2 mm
-
Item No.:1057540000Packaging unit:20 PC
Mounting rail housing black, End plate both sides, Width: 27.2 mm
-
Item No.:1185060000Packaging unit:20 PC
End plate, RS 100 orange, End plate both sides, Width: 27.2 mm
Added to Your Shopping Cart