Properties
Version | Profile housing, RS 100 black, Extruded profile, Width: 164.5 mm |
Order No. | 1062430000 |
Type | PF RS 100 BK SET 160MM |
GTIN (EAN) | 4032248812745 |
Qty. | 1 items |
Depth | 43.1 mm |
Depth (inches) | 1.697 inch |
Height | 108.2 mm |
Height (inches) | 4.26 inch |
Width | 164.5 mm |
Width (inches) | 6.476 inch |
Net weight | 121 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulating material | PVC |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | No |
Protection degree | IP00 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC002779 |
ETIM 8.0 | EC002779 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-01-01 |
ECLASS 14.0 | 27-19-01-01 |
ROHS | Conform |
Individual parts
-
Item No.:4352940000Packaging unit:2 Meter
Profile housing, RS 100 black, Extruded profile, Width: 2000 mm
-
Item No.:1057530000Packaging unit:20 PC
Clip-in foot, RS 80, RS 90, RS 100 black, Clip-in foot for RS 80/90/100, Width: 17.5 mm
-
Item No.:1057540000Packaging unit:20 PC
End plate, RS 100 black, End plate both sides, Width: 27.2 mm
-
Item No.:4019420000Packaging unit:100 PC
Mounting screw (Terminal), 0.00 mm, Steel, Depth: 7 mm, Width: 16.9 mm, Height: 7 mm
Electronics HousingsProfile housingsRS 100 - Profile housingPF RS 100 - Extruded profile
Electronics HousingsProfile housingsRS housing - AccessoriesRF 180 - Clip-in foot for usage with PF RS 80/90/100
Electronics HousingsProfile housingsRS 100 - Profile housingAP 100 - End plateAP 100 - End plateAP 100 - End plate
Electronics HousingsProfile housingsRS housing - AccessoriesMounting screw - for endplate mounting