Properties
Version | End plate, RS 80 Pebble grey, End plate DIN mounting rail left, Width: 30 mm |
Order No. | 8156210000 |
Type | AP RF 80 LI 2025 |
GTIN (EAN) | 4008190978198 |
Qty. | 20 items |
Depth | 9 mm |
Depth (inches) | 0.354 inch |
Height | 86.4 mm |
Height (inches) | 3.402 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 5.95 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 |
Insulating material group | I |
Material | PA 66 |
Surface finish | untreated |
UL 94 flammability rating | V-2 |
Colour | Pebble grey |
Colour chart (similar) | RAL 7032 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_100726) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8156210000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-02 |
ECLASS 14.0 | 27-19-06-02 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:4157440000Packaging unit:2 Meter
Profile housing, RS 80 orange, Extruded profile, Width: 2000 mm
-
Item No.:4183130000Packaging unit:2 Meter
Profile housing, RS 80 Pebble grey, Extruded profile, Width: 2000 mm
Electronics HousingsProfile housingsRS 80 - Profile housingPF RS 80 - Extruded profile