PTSC KB40X14

Mounting screw (Terminal), 0.00 mm, Steel, Depth: 7 mm, Width: 16.9 mm, Height: 7 mm

Item No. 4019420000

Properties

Is accessory of

    Electronics HousingsProfile housingsRS 100 - Profile housingAP 100 - End plateAP 100 - End plateAP 100 - End plate
  • AP 100 BK
    Item No.:
    1057540000
    Packaging unit:
    20 PC

    End plate, RS 100 black, End plate both sides, Width: 27.2 mm

  • AP 100 OR 1665
    Item No.:
    1185060000
    Packaging unit:
    20 PC

    End plate, RS 100 orange, End plate both sides, Width: 27.2 mm

  • Electronics HousingsProfile housingsRS 100 - Profile housingPF RS 100 - Extruded profile
  • PF RS 100 OR 2000MM
    Item No.:
    4144870000
    Packaging unit:
    2 Meter

    Profile housing, RS 100 orange, Extruded profile, Width: 2000 mm

  • PF RS 100 GR 2000MM
    Item No.:
    4010870000
    Packaging unit:
    2 Meter

    Profile housing, RS 100 Pebble grey, Extruded profile, Width: 2000 mm

  • PF RS 100 BK 2000MM
    Item No.:
    4352940000
    Packaging unit:
    2 Meter

    Profile housing, RS 100 black, Extruded profile, Width: 2000 mm

  • Electronics HousingsProfile housingsRS 100 - Profile housingAP 100 - End plateAP 100 D - End plate direct mountingAP 111 D - End plate direct mounting for usage with cover profile large size
  • AP 111 D OR
    Item No.:
    1185560000
    Packaging unit:
    10 PC

    End plate, RS 100 orange, End plate direct mounting both sides, Width: 22 mm

  • AP 111 D BK
    Item No.:
    1189880000
    Packaging unit:
    10 PC

    End plate, RS 100 black, End plate direct mounting both sides, Width: 22 mm

  • Electronics HousingsProfile housingsRS 100 - Profile housingAP 100 - End plateAP 100 D - End plate direct mountingAP 100 D - End plate direct mounting
  • AP 100 D BK
    Item No.:
    1189870000
    Packaging unit:
    20 PC

    End plate, RS 100 black, End plate direct mounting both sides, Width: 22 mm

  • AP 100 D OR
    Item No.:
    1185160000
    Packaging unit:
    20 PC

    End plate, RS 100 orange, End plate direct mounting both sides, Width: 22 mm

  • AP 100 D GR
    Item No.:
    8817790000
    Packaging unit:
    20 PC

    End plate, RS 100 Pebble grey, End plate direct mounting both sides, Width: 22 mm

  • Electronics HousingsProfile housingsRS 100 - Profile housingAP 100 - End plateAP 100 - End plateAP 111 - End plate for usage with cover profile large size
  • AP 111  BK
    Item No.:
    1189900000
    Packaging unit:
    10 PC

    End plate, RS 100 black, End plate both sides, Width: 27.2 mm

  • AP 111 OR
    Item No.:
    1185460000
    Packaging unit:
    10 PC

    End plate, RS 100 orange, End plate both sides, Width: 27.2 mm

Individual part of