Properties
Version | Accessories, Crosshead screw |
Order No. | 4011200000 |
Type | LKSC M2,9X13VZ |
GTIN (EAN) | 4032248415014 |
Qty. | 100 items |
Depth | 5.6 mm |
Depth (inches) | 0.22 inch |
Height | 5.6 mm |
Height (inches) | 0.22 inch |
Width | 15.1 mm |
Width (inches) | 0.594 inch |
Net weight | 0.647 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | ≥ 600 |
Material | Steel |
Surface finish | Miscellaneous |
Colour | grey |
Colour chart (similar) | RAL 7035 |
Encapsulation option | No |
Protection degree | IP20 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_315694) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:8156210000Packaging unit:20 PC
End plate, RS 80 Pebble grey, End plate DIN mounting rail left, Width: 30 mm
-
Item No.:4157440000Packaging unit:2 Meter
Profile housing, RS 80 orange, Extruded profile, Width: 2000 mm
-
Item No.:4183130000Packaging unit:2 Meter
Profile housing, RS 80 Pebble grey, Extruded profile, Width: 2000 mm
-
Item No.:1324360000Packaging unit:20 PC
End plate, RS 80 orange, End plate direct mounting both sides, Width: 17 mm
-
Item No.:8156200000Packaging unit:20 PC
End plate, RS 80 Pebble grey, End plate DIN mounting rail right, Width: 30 mm
-
Item No.:1324260000Packaging unit:20 PC
End plate, RS 80 orange, End plate both sides, Width: 12.3 mm
Electronics HousingsProfile housingsRS 80 - Profile housingAP 80 - End plateAP RF 80 - End plate DIN rail mountingAP RF 80 LI - End plate DIN rail mounting left side
Electronics HousingsProfile housingsRS 80 - Profile housingPF RS 80 - Extruded profile
Electronics HousingsProfile housingsRS 80 - Profile housingAP 80 - End plateAP 80 D - End plate direct mountingAP 80 D - End plate direct mounting
Electronics HousingsProfile housingsRS 80 - Profile housingAP 80 - End plateAP RF 80 - End plate DIN rail mountingAP RF 80 RE - End plate DIN rail mounting right side
Electronics HousingsProfile housingsRS 80 - Profile housingAP 80 - End plateAP 80 - End plateAP 80 - End plate