Power distribution
-
Item No.:2434370000Packaging unit:50 PC
Motor-connection terminal (Multi-level), PUSH IN, 2.5, 800 V, 22 A, dark beige
-
Item No.:2434340000Packaging unit:50 PC
Motor-connection terminal (Multi-level), PUSH IN, 2.5, 690 V, 22 A, dark beige
-
Item No.:1221340000Packaging unit:50 PC
P-series, Motor-connection terminal, Rated cross-section: 4 mm², PUSH IN, Direct mounting
-
Item No.:2502280000Packaging unit:20 PC
Supply terminal, PUSH IN, 16 mm², 800 V, 76 A, dark beige
-
Item No.:2502320000Packaging unit:20 PC
Supply terminal, PUSH IN, 16 mm², 800 V, 76 A, blue
-
Item No.:2065120000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Item No.:1991780000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Item No.:1027550000Packaging unit:25 PC
Motor-connection terminal, Tension-clamp connection, 2.5 mm², 690 V, dark beige
-
Item No.:1768000000Packaging unit:25 PC
Motor-connection terminal, Tension-clamp connection, 2.5 mm², 400 V, dark beige
-
Item No.:1530040000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 6 mm², 500 V, 41 A, blue
-
Item No.:1745350000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 16 mm², 500 V, 76 A, dark beige
-
Item No.:1766240000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 16 mm², 500 V, 76 A, blue
-
Item No.:1772950000Packaging unit:20 empty
Supply terminal, Tension-clamp connection, 16 mm², 800 V, 76 A, blue
-
Item No.:1791190000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1772940000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 16 mm², 800 V, 76 A, dark beige
-
Item No.:1415530000Packaging unit:1 PC
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige
-
Item No.:1415540000Packaging unit:1 PC
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige
-
Item No.:7917030000Packaging unit:50 PC
Motor-connection terminal (Multi-level), Screw connection, 2.5, 500 V, 24 A, dark beige
-
Item No.:2725360000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 164 A, Number of poles: 1, Mounting plate, TS 35, black
-
Item No.:2725290000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 164 A, Number of poles: 2, Mounting plate, TS 35, red