Properties
Version | Supply terminal, PUSH IN, 16 mm², 800 V, 76 A, blue |
Order No. | 2502320000 |
Type | ALO 16 BL |
GTIN (EAN) | 4050118515794 |
Qty. | 20 items |
Depth | 51.5 mm |
Depth (inches) | 2.028 inch |
Depth including DIN rail | 52.5 mm |
Height | 95.5 mm |
Height (inches) | 3.76 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 41.911 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | blue |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | TUEV16ATEX7909U |
Certificate No. (IECEX) | IECEXTUR16.0036U |
Max. voltage (ATEX) | 550 V |
Current (ATEX) | 69 A |
Wire cross section max. (ATEX) | 16 mm² |
Max. voltage (IECEX) | 550 V |
Current (IECEX) | 69 A |
Wire cross section max. (IECEX) | 16 mm² |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
Rail | TS 35 |
Explosion-tested version | Yes |
Installation advice | Rail |
Open sides | closed |
Snap-on | No |
Type of fixing | Snap-on |
Type of mounting | TS 35 |
With snap-in pegs | No |
Connection type, additional connection | PUSH IN |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 16 mm² |
Clamping range, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 25 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A6 |
Number of connections | 2 |
Stripping length | 18 mm |
Twin wire-end ferrules, max. | 6 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 6 |
Wire connection cross section AWG, min. | AWG 18 |
Wire connection cross section, finely stranded, max. | 25 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 16 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 16 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 1.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-70089609 |
Current size B (CSA) | 62 A |
Current size C (CSA) | 62 A |
Current size D (CSA) | 5 A |
Voltage size B (CSA) | 600 V |
Voltage size C (CSA) | 600 V |
Voltage size D (CSA) | 600 V |
Wire cross section max. (CSA) | 6 AWG |
Wire cross section min. (CSA) | 18 AWG |
Installation advice | Rail |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 6 |
Wire connection cross section AWG, min. | AWG 18 |
Rated cross-section | 16 mm² |
Rated voltage | 800 V |
Rated DC voltage | 800 V |
Rated current | 76 A |
Current at maximum wires | 76 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.42 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 2.43 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 6 AWG |
Conductor size Factory wiring min. (cURus) | 18 AWG |
Conductor size Field wiring max. (cURus) | 6 AWG |
Conductor size Field wiring min. (cURus) | 18 AWG |
Current size B (cURus) | 62 A |
Current size C (cURus) | 62 A |
Current size D (cURus) | 5 A |
Voltage size B (cURus) | 600 V |
Voltage size C (cURus) | 600 V |
Voltage size D (cURus) | 600 V |
Approval/Certificate/Document of Conformity |
[DE PT0101 20180316 020 ISSUE01.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_57954)
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_106969) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) [UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253939) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_58128) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_58163) [DNVGL certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152120) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178457) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253942) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284539) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66277) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2502320000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2502320000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2502320000&norm=0) |
Tender specification |
[Klippon® Connect 2502320000 DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_76163)
[Klippon® Connect 2502320000 EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_76165) |
User Documentation |
[ADDITIONAL_NOTE_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_80170)
[ADDITIONAL_NOTE_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_80171) [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [NTI ALO16](https://mdcop.weidmueller.com/mediadelivery/asset/900_103845) [User Manual AXC 1.5-16](https://mdcop.weidmueller.com/mediadelivery/asset/900_229201) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![CURUSEX](/picture/CURUSEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E60693 |
Certificate No. (cURusEX) | E184763 |
Accessories
-
Item No.:1906030000Packaging unit:84 PC
WS, Terminal marker, 10 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:2007170000Packaging unit:500 PC
WS, Terminal marker, 8 x 8 mm, Weidmueller, white
-
Item No.:2448930000Packaging unit:500 PC
WS, Terminal marker, 8 x 8.1 mm, Weidmueller, white
-
Item No.:1906000000Packaging unit:420 PC
WS, Terminal marker, 12 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1527690000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Item No.:2108900000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Item No.:1527730000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:1527790000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Item No.:2108920000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:2108690000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:1527880000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Item No.:2108710000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Item No.:1527590000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Item No.:1527630000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Item No.:1527540000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:1527920000Packaging unit:5 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:1527890000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:1527740000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:1527680000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Item No.:2109000000Packaging unit:5 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:1527770000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:1527840000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Item No.:1527830000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:2108810000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:2108470000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:1527640000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:1527720000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:2108720000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Item No.:2108870000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Item No.:1527570000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:2108700000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
-
-
-
-
Item No.:2448920000Packaging unit:500 PC
WS, Terminal marker, 12 x 8.1 mm, Weidmueller, white
-
Item No.:2619900000Packaging unit:300 PC
WS, Terminal marker, 8 x 12 mm, Weidmueller, white
-
Item No.:1985760000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, Width: 21.8 mm
-
Item No.:1985850000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: Yes, Width: 29.9 mm
-
Item No.:1985830000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, Width: 13.7 mm
-
Item No.:1985740000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, Width: 13.7 mm
-
Item No.:1985780000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: Yes, Width: 29.9 mm
-
Item No.:1985840000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, Width: 21.8 mm
-
-
Item No.:1985560000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 9, Pitch in mm (P): 3.50, Insulated: Yes, Width: 30 mm
-
Item No.:1985490000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, Width: 12.5 mm
-
Item No.:1985670000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 3, Pitch in mm (P): 3.50, Insulated: Yes, Width: 9 mm
-
Item No.:1985620000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, Width: 175 mm
-
Item No.:1985730000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, Width: 19.5 mm
-
Item No.:1985820000Packaging unit:5 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, Width: 175 mm
-
Item No.:1985630000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, Width: 23 mm
-
Item No.:1985690000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, Width: 12.5 mm
-
Item No.:1985600000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, Width: 70 mm
-
Item No.:1985610000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, Width: 19.5 mm
-
Item No.:1985410000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, Width: 5.5 mm
-
Item No.:1985510000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, Width: 19.5 mm
-
Item No.:1985680000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 10, Pitch in mm (P): 3.50, Insulated: Yes, Width: 33.5 mm
-
Item No.:1985710000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, Width: 16 mm
-
Item No.:1985750000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, Width: 23 mm
-
Item No.:1985640000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, Width: 26.5 mm
-
Item No.:1985650000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, Width: 5.5 mm
-
Item No.:1985530000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, Width: 5.5 mm
-
Item No.:1985570000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, Width: 12.5 mm
-
Item No.:1985700000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, Width: 70 mm
-
Item No.:1985540000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, Width: 26.5 mm
-
Item No.:1985500000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, Width: 16 mm
-
Item No.:1854490000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:2749380000Packaging unit:1 PC
Screwdriver, Blade width (B): 5.5 mm, Blade length: 150 mm, Blade thickness (A): 1 mm
-
Item No.:0310000000Packaging unit:20 PC
PCB plug-in connector, Accessories, Test plug, red, Number of poles: 1
-
Item No.:1046370000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:1856750000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
-
Item No.:1046350000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1906010000Packaging unit:84 PC
WS, Terminal marker, 12 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:1527970000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Item No.:1528170000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Item No.:2460740000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:2460780000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Item No.:1528070000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Item No.:1527930000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Item No.:1528130000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Item No.:1527990000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Item No.:2460770000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Item No.:1528080000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Item No.:2460790000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Item No.:1528180000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Item No.:1528240000Packaging unit:5 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Item No.:2460730000Packaging unit:5 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Item No.:1528120000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Item No.:2460800000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Item No.:2460760000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Item No.:2460450000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Item No.:1528020000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Item No.:1528220000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Item No.:2460750000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Item No.:1528230000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:1528190000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Item No.:1527980000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Item No.:2448860000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8.1 mm, Weidmueller, white
-
Item No.:2007130000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white