Properties
Version | Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection II, WM4C |
Order No. | 2683280000 |
Type | PVN1M2I6SXF3V2O1TXPX10 |
GTIN (EAN) | 4050118700169 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2024 |
Alternative product | [2683080000](~/p/2683080000) |
Depth | 210 mm |
Depth (inches) | 8.268 inch |
Height | 334 mm |
Height (inches) | 13.15 inch |
Width | 558 mm |
Width (inches) | 21.968 inch |
Net weight | 3,144 g |
Ambient temperature | -40 °C…45 °C |
Humidity | 5 - 90 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | bdab5698-6a20-4370-8e28-8810d882d01a |
Time interval | 5 years |
Current per Maximum Power Point, max. | 30 A |
Rated DC voltage | 1,000 V |
Rated short-term current resistance |
|
Connection type string | Plug WM4C |
Cover |
with cover
removeable |
Enclosure attachment | Via mounting foots |
Impact resistance |
IK08 in accordance with IEC 62208
IK10 in accordance with IEC 62262 |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Type of mounting |
Wall mounting
4 screws |
Installation location | Protected outdoor area (Land and Sea) |
Protection degree | IP65 |
Amount of maximum power points (MPP) | 2 |
DC Input + & - |
|
Functional earth connector |
|
Fuse type | Empty fuse holder |
Fuse-link standard |
IEC 60269-1
IEC 60269-6 gPV (EN 60269-6) |
Fused poles of string | +/- |
Fuses | Yes |
Max. number of DC inputs | per Maximum Power Point 3 inputs connected in parallel |
Number of conduit inlets | 6 |
Number of string inputs per MPP | ≤ 3 |
Surge protection auxiliary contact |
|
Number of inputs | 6 |
DC Output + & - |
|
Max. number of DC outputs | per Maximum Power Point 3 outputs connected in parallel |
Discharge current In (8/20 µs) | 20 kA |
Discharge current, max. (8/20 µs) | 40 kA |
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE | 1,100 V |
Protection level Up (+/-) | ≤ 3.8 kV |
Protection level Up (+/PE) | ≤ 3.8 kV |
Protection level Up (-/PE) | ≤ 3.8 kV |
PV system voltage, max. Ucpv | 1,100 V |
Requirements class | Type II |
Short-circuit curent ISCPV | 11,000 A |
Standby power consumption PC | <0.2 W |
Total discharge current Itotal ( 8/20µs) | 50 kA |
Switch disconnector execution | no switch |
Product information |
The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight. Safe use instruction according to ECHA: The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase Fuses are not included |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_101425) |
Engineering Data |
[CAD data -- PV Next Schematic Diagram](https://mdcop.weidmueller.com/mediadelivery/asset/900_107149)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_154492) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2683280000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2683280000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2683280000&norm=0) |
Technical Documentation | [customer drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_107118) |
User Documentation |
[Manual PV Next String Combiner Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_96571)
[MANUAL PV NEXT IT/ES/FR](https://mdcop.weidmueller.com/mediadelivery/asset/900_153695) |
White paper |
[Fact Sheet DE PV CB Wie man Gebäude gegen Blitzeinschläge schützt](https://mdcop.weidmueller.com/mediadelivery/asset/900_249825)
[Fact Sheet DE PV Wie man die Lebensdauer eines GAK verlängert](https://mdcop.weidmueller.com/mediadelivery/asset/900_249826) [Fact Sheet EN PV Combiner Box earthing](https://mdcop.weidmueller.com/mediadelivery/asset/900_303983) [Fact Sheet DE PV Combiner Box Erdung](https://mdcop.weidmueller.com/mediadelivery/asset/900_303984) [Fact Sheet DE PV CB Wann Sicherungen zu installieren sind](https://mdcop.weidmueller.com/mediadelivery/asset/900_249827) [Fact Sheet DE CB PV NEXT](https://mdcop.weidmueller.com/mediadelivery/asset/900_249828) [Fact Sheet EN PV CB When DC fuses are mandatory to install](https://mdcop.weidmueller.com/mediadelivery/asset/900_249829) [Fact Sheet EN CB PV NEXT](https://mdcop.weidmueller.com/mediadelivery/asset/900_249830) [Fact Sheet EN PV How to protect buildings against lightning strikes](https://mdcop.weidmueller.com/mediadelivery/asset/900_249831) [Fact Sheet EN PV How to extend the life time of a Combiner Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_249832) [Fact Sheet DE CB PV Strings kombinieren](https://mdcop.weidmueller.com/mediadelivery/asset/900_290541) [Fact Sheet EN CB Combining PV strings](https://mdcop.weidmueller.com/mediadelivery/asset/900_290550) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ETIM 10.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ECLASS 15.0 | 22-57-02-92 |
Long specification |
Combiner box for inverters with 2 MPP tracker, suitable for protecting the DC side of a photovoltaic system according to EN 51543-32. MPP1: Max. string voltage Uoc: 1000V Approval according to low voltage switchgear and controlgear IEC 61439-1:2011 and EN 61439-2:2011 |
Approvals |  |
Accessories
-
Item No.:0360800000Packaging unit:1 PC
TBF (polyester empty enclosure), Mounting foot, Fixing lugs, Height: 72.5 mm, Width: 24 mm, Depth: 12 mm, Material: Polyamide, Deep black
-
Item No.:2749810000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:2749850000Packaging unit:1 PC
Screwdriver, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm
-
Item No.:2749910000Packaging unit:1 PC
Screwdriver, Blade width (B): 3 mm, 150 mm, Blade thickness (A): 3
-
Item No.:2659350000Packaging unit:100 PC
Cable ties, 4.5 x 290 mm, Polyamide 66, 220 N
-
Item No.:2814180000Packaging unit:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Male, 2x WM4 C Female, 6mm², 1500 V
-
Item No.:2814190000Packaging unit:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Female, 2x WM4 C Male, 6mm², 1500 V
-
Item No.:2783160000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 1 A
-
Item No.:2783170000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 2 A
-
Item No.:2783210000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 6 A
-
Item No.:2783260000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 16 A
-
Item No.:2783180000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 3 A
-
Item No.:2783240000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 12 A
-
Item No.:2783250000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 15 A
-
Item No.:2783200000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 5 A
-
Item No.:2783220000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 8 A
-
Item No.:2783190000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 4 A
-
Item No.:2783230000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 10 A
-
Item No.:2783280000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 20 A
Is accessory of
-
Item No.:2783250000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 15 A
-
Item No.:2783240000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 12 A
-
Item No.:2783170000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 2 A
-
Item No.:2783230000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 10 A
-
Item No.:2783220000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 8 A
-
Item No.:2783180000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 3 A
-
Item No.:2783260000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 16 A
-
Item No.:2783280000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 20 A
-
Item No.:2783190000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 4 A
-
Item No.:2783160000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 1 A
-
Item No.:2783200000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 5 A
-
Item No.:2783210000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 6 A