Properties
Version | Screwdriver, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm |
Order No. | 2749850000 |
Type | SDIS 1.0X5.5X125 |
GTIN (EAN) | 4050118897050 |
Qty. | 1 items |
Length | 240 mm |
Length (inches) | 9.449 inch |
Net weight | 97 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | VDE-insulated screwdriver with slotted blade 1.0x5.5x125 |
Version | straight |
Blade length | 125 mm |
Blade thickness (A) | 1 mm |
Blade type | B |
Blade width (B) | 5.5 mm |
Form | Slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ETIM 10.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
ECLASS 14.0 | 21-04-04-07 |
ECLASS 15.0 | 21-04-04-07 |
Approvals |  |
ROHS | Conform |
Is accessory of
-
Item No.:2591160000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C
-
Item No.:2591350000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase
-
Item No.:2591060000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2591040000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN-S
-
Item No.:2591120000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
-
Item No.:2810460000Packaging unit:1 PC
Spare arrester, Surge protection, Single-phase
-
Item No.:2830930000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C
-
Item No.:2830970000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N
-
Item No.:2730850000Packaging unit:1 PC
Spare arrester, Leakage-current-free, Surge protection, TT only for N-PE, TN
-
Item No.:2733790000Packaging unit:1 PC
Spare arrester, Leakage-current-free, Surge protection, TT only for N-PE
-
Item No.:2730840000Packaging unit:1 PC
Spare arrester, Leakage-current-free, Surge protection
-
-
Item No.:2736300000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2736400000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
-
Item No.:2736360000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2730800000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN, TT only for N-PE
-
Item No.:2827600000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Class II surge protection, no leakage current, TN-C
-
Item No.:2827630000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Class II surge protection, no leakage current, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2827610000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Class II surge protection, no leakage current, TN-S
-
Item No.:2730460000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase
-
-
Item No.:2591540000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
Item No.:2730650000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2730590000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C
-
Item No.:2730610000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
-
-
Item No.:2730490000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection II, TN-C-S, TN-S
-
Item No.:2730470000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN-S
-
Item No.:2983550000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN-S
-
Item No.:2726760000Packaging unit:1 PC
Surge voltage arrester, Low voltage, without telecomm. contact, Leakage-current-free, Surge protection, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2591550000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
-
Item No.:3022890000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C
-
Item No.:2530630000Packaging unit:9 PC
Surge voltage arrester, Low voltage, Accessories, Spare arrester
-
Item No.:3115280000Packaging unit:1 PC
Surge protection, low voltage, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2591480000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN, IT with N, IT without N, TT
-
Item No.:2591400000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2591440000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C
-
Item No.:2730740000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-S, TN-C-S
-
-
-
-
Item No.:2591190000Packaging unit:1 PC
Spare arrester, Surge protection, TT only for N-PE
-
-
Item No.:2830870000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C
-
Item No.:2830900000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N
-
Item No.:2736210000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2736280000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN-S
-
Item No.:2730620000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S
-
Item No.:2730660000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2983540000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN-S
-
Item No.:2983600000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
-
Item No.:2983580000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C, TN-S, TT, IT with N, IT without N
-
Item No.:2983420000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2639340000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2639320000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2639350000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2736460000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2736470000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2736440000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2637000000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN-S
-
Item No.:2736270000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2591410000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2591390000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase
-
Item No.:2591470000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2591250000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C, IT without N
-
Item No.:3115240000Packaging unit:1 PC
Surge protection, low voltage, TN-C
-
Item No.:2730780000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
Item No.:2736430000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN-S
-
Item No.:2726700000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, Single-phase, TN, TT, IT with N, IT without N
-
-
-
Item No.:2534330000Packaging unit:9 PC
Surge voltage arrester, Low voltage, Accessories, Spare arrester
-
Item No.:2807400000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN-S
-
Item No.:2807440000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2807390000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2795570000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection I / II
-
-
Item No.:2591310000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN-S
-
Item No.:2736330000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN-S
-
Item No.:2730550000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
Item No.:2736310000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2726820000Packaging unit:1 PC
Spare arrester, Surge protection, TT only for N-PE
-
Item No.:2736520000Packaging unit:1 PC
Spare arrester, Surge protection, TT only for N-PE
-
-
-
Item No.:2591030000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2591130000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S
-
Item No.:2637040000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2591170000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
Item No.:2591090000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2591630000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN-S
-
Item No.:2530600000Packaging unit:9 PC
Surge voltage arrester, Low voltage, Accessories, Surge protection I / II, Spare arrester
-
Item No.:2534300000Packaging unit:9 PC
Surge voltage arrester, Low voltage, Surge protection I / II, Spare arrester
-
Item No.:2591280000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S
-
Item No.:2591000000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S
-
Item No.:2591700000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
Item No.:2636980000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
Item No.:2636920000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2636940000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N