Properties
Version | Photovoltaics, Plug-in connector |
Order No. | 1190490000 |
Type | MULTI-STRIPAX PV |
GTIN (EAN) | 4032248973262 |
Qty. | 1 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 85 mm |
Height (inches) | 3.346 inch |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 548 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Wire stripper unit |
Cable type | Photovoltaic cables and similar earthing cables and short-circuit-proof cables |
Conductor cross-section (cutting capacity) | 16 mm² |
Conductor cross-section, max. | 10 mm² |
Conductor cross-section, min. | 4 mm² |
Stripping length, min. | 2 mm |
Stripping range AWG, max. | 8 AWG |
Stripping range AWG, min. | 14 AWG |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101170) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
ECLASS 14.0 | 21-04-37-06 |
Accessories
Is accessory of
-
Item No.:1530630000Packaging unit:100 PC
Photovoltaics, Plug-in connector, female
-
Item No.:1530640000Packaging unit:100 PC
Photovoltaics, Plug-in connector, male
-
Item No.:2764180000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, WM4C, 1500 V
-
Item No.:2755960000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2755990000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, Cable gland, PUSH IN connection, 1500 V
-
Item No.:2764160000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1500 V
-
Item No.:2764110000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1000 V
-
Item No.:2755980000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection I / II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2764150000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection I / II, WM4C, 1000 V
-
Item No.:2756000000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, Cable gland, PUSH IN connection, 1500 V
-
Item No.:2755970000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection I / II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2764140000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection I / II, WM4C, 1000 V
-
Item No.:8000130052Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:2888520000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000110665Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2
-
Item No.:8000098970Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2
-
Item No.:8000115470Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, WM4C
-
Item No.:8000115473Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C
-
Item No.:2778880000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:8000130055Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 12 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:8000111274Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, Surge protection I / II, MC4-Evo 2
-
Item No.:8000130058Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000111429Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2
-
Item No.:8000130053Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Remote disconnector, WM4C, 1100 V
-
Item No.:2778860000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:8000130057Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Remote disconnector, WM4C, 1100 V
-
Item No.:8000115472Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C
-
Item No.:8000111430Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2
-
Item No.:8000115471Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, Surge protection I / II, WM4C
-
Item No.:8000130054Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 12 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:2888530000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:2778870000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, Cable gland, 1100 V
-
-
-
-
-
-
-
-
-
-
Item No.:8000068263Packaging unit:1 PC
Photovoltaics, Assembled enclosure, Combiner Box, 1500 V, With fuse holder, Surge protection II, Cable gland, for wall mounting, Switch disconnector, Portrait, Central Inverter
-
Item No.:2683070000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2683040000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2683030000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2683050000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2683060000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2737440000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2683080000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2683100000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2737520000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2737530000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2683090000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2737480000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2975520000Packaging unit:1 PC
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C, 1100 V
-
Item No.:2791950000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
-
Item No.:8000112516Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 10 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2791920000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2975550000Packaging unit:1 PC
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C, 1100 V
-
Item No.:2890360000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, MC4-Evo 2
-
Item No.:2890570000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:2890330000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2737610000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 4 MPP´s, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:2866350000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
-
Item No.:2866310000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2
-
Item No.:2975570000Packaging unit:1 PC
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection II, Cable gland, 1100 V
-
Item No.:2890470000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2737620000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:8000106274Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 10 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2791930000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:2866340000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2737630000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:8000107559Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2890350000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, MC4-Evo 2
-
Item No.:2791940000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
-
Item No.:2890450000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
-
Item No.:2737600000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2866320000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:2683130000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:8000107558Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2975560000Packaging unit:1 PC
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2, 1100 V
-
Item No.:2975530000Packaging unit:1 PC
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2, 1100 V
-
Item No.:2866300000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2890480000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2683160000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2975540000Packaging unit:1 PC
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Cable gland, 1100 V
-
Item No.:2890320000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2866360000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2890590000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2975590000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2890600000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2866330000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
-
Item No.:8000115469Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2890440000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
-
Item No.:2890560000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:8000057078Packaging unit:1 PC
Photovoltaics, Assembled enclosure, Combiner Box, 1500 V, With fuse holder, Surge protection II, Cable gland, Switch disconnector, Portrait, Floating Combiner Box
-
-
-
Item No.:1530670000Packaging unit:100 PC
Photovoltaics, Plug-in connector, Socket connector
-
Item No.:1530770000Packaging unit:4500 PC
Photovoltaics, Plug-in connector, Socket connector