DIN wiring duct
-
Item No.:2590190000Packaging unit:16 Meter
Cable duct, 75 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589540000Packaging unit:64 Meter
Cable duct, 37.5 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589520000Packaging unit:84 Meter
Cable duct, 25 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590180000Packaging unit:16 Meter
Cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590160000Packaging unit:12 Meter
Cable duct, 75 mm x 125 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590120000Packaging unit:24 Meter
Cable duct, 50 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590150000Packaging unit:24 Meter
Cable duct, 75 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590140000Packaging unit:16 Meter
Cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590170000Packaging unit:24 Meter
Cable duct, 50 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589630000Packaging unit:32 Meter
Cable duct, 75 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589560000Packaging unit:52 Meter
Cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589580000Packaging unit:32 Meter
Cable duct, 75 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589590000Packaging unit:48 Meter
Cable duct, 37.5 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589610000Packaging unit:32 Meter
Cable duct, 50 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589340000Packaging unit:16 Meter
Halogen-free cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589290000Packaging unit:16 Meter
Halogen-free cable duct, 75 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590090000Packaging unit:32 Meter
Halogen-free cable duct, 75 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589980000Packaging unit:52 Meter
Halogen-free cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589410000Packaging unit:24 Meter
Halogen-free cable duct, 50 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589930000Packaging unit:84 Meter
Halogen-free cable duct, 25 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm