Properties
Version | Halogen-free cable duct, 75 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm |
Order No. | 2590010000 |
Type | CD-HF 75X25 5/7.5 DKGY |
GTIN (EAN) | 4050118603422 |
Qty. | 32 |
Height | 75 mm |
Height (inches) | 2.953 inch |
Width | 25 mm |
Width (inches) | 0.984 inch |
Length | 2,000 mm |
Length (inches) | 78.74 inch |
Net weight | 378 g |
Operating temperature range | -25...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | dark grey |
Flexible wiring duct | No |
Halogen | No |
Included in delivery |
Cable duct
Lid |
Lid | Yes |
Material | PPE |
Non-tracking | Yes |
Operating temperature range | -25...120 °C |
Slit gap | 7.5 mm |
Slit width | 5 mm |
Standards | In accordance with DIN EN 50085 |
Type of mounting |
when screwed in
With adhesive Riveted |
UL 94 flammability rating | V-0 |
Usable cross-section | 1,485 mm² |
Version of side panel | slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000012 |
ETIM 7.0 | EC000012 |
ETIM 8.0 | EC000012 |
ETIM 9.0 | EC000012 |
ECLASS 9.1 | 27-40-07-03 |
ECLASS 10.0 | 27-40-07-03 |
ECLASS 11.0 | 27-40-07-03 |
ECLASS 12.0 | 27-40-07-03 |
ECLASS 13.0 | 27-40-07-03 |
ECLASS 14.0 | 27-40-07-03 |
Approvals | ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E500004 |
Accessories
Cabinet InfrastructureCable DuctsAccessoriesSeparator and binderBinderSide arm
Cabinet InfrastructureCable DuctsAccessoriesWiring channel coverHalogen-freeDark grey
Cabinet InfrastructureCable DuctsAccessoriesRivet and cover
Cabinet InfrastructureCable DuctsAccessoriesMarking