SAK-Series
-
Item No.:0363360000Packaging unit:100 PC
Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C
-
Item No.:3877960000Packaging unit:10 PC
Partition plate (terminal), beige, Height: 58 mm, Width: 1.5 mm, V-2, Polyamide 66
-
Item No.:3833500000Packaging unit:20 PC
Partition plate (terminal), dark brown, Height: 65 mm, Width: 2 mm, V-2, PA 66
-
Item No.:1190330000Packaging unit:50 PC
Partition plate (terminal), beige, Height: 37 mm, Width: 2 mm, V-0, Wemid
-
Item No.:0353660000Packaging unit:100 PC
Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C
-
Item No.:0477660000Packaging unit:10 PC
Partition plate (terminal), beige, Height: 52 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1287860000Packaging unit:100 PC
End and partition plate for terminals, beige, Height: 13.7 mm, Width: 4.4 mm, V-2, PA 66
-
Item No.:0307500000Packaging unit:20 PC
Partition plate (terminal), beige, Height: 32.5 mm, Width: 0.5 mm, V-2, PA 66
-
Item No.:1027160000Packaging unit:50 PC
Partition plate (terminal), green, Height: 47 mm, Width: 0.6 mm, V-2, PA 66
-
Item No.:1190340000Packaging unit:50 PC
Partition plate (terminal), red, Height: 37 mm, Width: 2 mm, V-0, Wemid
-
Item No.:0304300000Packaging unit:20 PC
Partition plate (terminal), black, Height: 74 mm, Width: 3 mm, V-0, Epoxy resin, EP
-
Item No.:0179900000Packaging unit:10 PC
Partition plate (terminal), yellow, Height: 160 mm, Width: 2 mm, V-2, PA 66
-
Item No.:0304360000Packaging unit:20 PC
Partition plate (terminal), beige, Height: 74 mm, Width: 1.5 mm, V-2, PA 66
-
Item No.:0130180000Packaging unit:20 PC
Partition plate (terminal), blue, Height: 50 mm, Width: 1.5 mm, V-2, PA 66
-
Item No.:0190260000Packaging unit:100 PC
Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C
-
Item No.:0302860000Packaging unit:20 PC
Partition plate (terminal), beige, Height: 50 mm, Width: 1.5 mm, V-2, PA 66
-
Item No.:0258260000Packaging unit:20 PC
End and partition plate for terminals, beige, Height: 41 mm, Width: 2 mm, V-2, PA 66
-
Item No.:0302880000Packaging unit:20 PC
Partition plate (terminal), blue, Height: 50 mm, Width: 1.5 mm, V-2, PA 66
-
Item No.:1022150000Packaging unit:50 PC
Partition plate (terminal), white, Height: 47 mm, Width: 0.6 mm, V-2, PA 66
-
Item No.:1857840000Packaging unit:20 PC
Partition plate (terminal), grey, Height: 50 mm, Width: 1.5 mm, V-2, PA 66