Ominaisuudet
Version | Partition plate (terminal), beige, Height: 32.5 mm, Width: 0.5 mm, V-2, PA 66 |
Order No. | 0307500000 |
Type | TW SAKD2.5N HP/TF/0.5 |
GTIN (EAN) | 4008190110017 |
Qty. | 20 items |
Depth | 46 mm |
Depth (inches) | 1,811 inch |
Height | 32,5 mm |
Height (inches) | 1,28 inch |
Width | 0,5 mm |
Width (inches) | 0,02 inch |
Net weight | 0,941 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | −50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | beige |
UL 94 flammability rating | V-2 |
Version | Intermediate plate |
Snap-on | No |
TS 32 offset | 16,25 mm |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |