Properties
Version | Testing tools, Multimeter |
Order No. | 9423580000 |
Type | MULTIMETER 1037 |
GTIN (EAN) | 4032248406142 |
Qty. | 1 items |
Depth | 66 mm |
Depth (inches) | 2.598 inch |
Height | 44 mm |
Height (inches) | 1.732 inch |
Width | 214.5 mm |
Width (inches) | 8.445 inch |
Net weight | 880 g |
REACH SVHC | Lead 7439-92-1 |
RoHS Compliance Status | Compliant |
Description of article | Digital multimeter |
Version | Multimeter + clamp-on meter |
AC voltage measuring range | 0.2 - 750 V |
Battery type | 9V block battery |
DC voltage measuring range | 0,2 - 1000 V |
Display | digital |
Frequency measurement | No |
Frequency range, max. | 500 Hz |
Frequency range, min. | 50 Hz |
Measured capacitance value, max. | 200 µF |
Measured current value, max. | 200 A |
Measuring range category | CAT III |
Opening width of current-measuring clamp-on attachment | 23 mm |
Resistance measuring range, max. | 200 kΩ |
Resistance measuring range, min. | 0.2 Ω |
Selection of measuring range | Manual |
Test probe | Yes |
Tested and approved according to | EN/IEC 61010-1 |
Working temperature, max. | 50 °C |
Working temperature, min. | 0 °C |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101160) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000069 |
ETIM 7.0 | EC000069 |
ETIM 8.0 | EC000069 |
ETIM 9.0 | EC000069 |
ECLASS 9.0 | 27-20-03-01 |
ECLASS 9.1 | 27-20-03-08 |
ECLASS 10.0 | 27-20-03-01 |
ECLASS 11.0 | 27-20-03-01 |
ECLASS 12.0 | 27-20-03-01 |
ECLASS 13.0 | 27-20-03-01 |
ECLASS 14.0 | 27-20-03-01 |
ROHS | Conform |