Properties
Order No. | 1357430000 |
Type | MULTIMARK ROLLER 30 |
GTIN (EAN) | 4050118160253 |
Qty. | 1 items |
Net weight | 98 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Replacement part for thermotransfer printer THM PLUS S, pressure roller |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ETIM 10.0 | EC000610 |
ECLASS 9.0 | 24-32-11-90 |
ECLASS 9.1 | 24-32-11-02 |
ECLASS 10.0 | 24-32-11-90 |
ECLASS 11.0 | 24-32-11-90 |
ECLASS 12.0 | 24-32-11-90 |
ECLASS 13.0 | 24-32-11-90 |
ECLASS 14.0 | 24-32-11-90 |
ECLASS 15.0 | 24-32-11-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1489640000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 4.8 mm, white
-
Item No.:1489580000Packaging unit:1 PC
Conductor and cable markers, 4.2 - 12.7 mm, yellow
-
Item No.:1489570000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 9.5 mm, yellow
-
Item No.:1489560000Packaging unit:1 PC
Conductor and cable markers, 2.1 - 6.4 mm, yellow
-
Item No.:1489540000Packaging unit:1 PC
Conductor and cable markers, 1 - 3.2 mm, yellow
-
Item No.:1489550000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 4.8 mm, yellow
-
Item No.:1489530000Packaging unit:1 PC
Conductor and cable markers, 0.8 - 2.4 mm, yellow
-
Item No.:1489620000Packaging unit:1 PC
Conductor and cable markers, 0.8 - 2.4 mm, white
-
Item No.:1489660000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 9.5 mm, white
-
Item No.:1489630000Packaging unit:1 PC
Conductor and cable markers, 1 - 3.2 mm, white
-
Item No.:1489590000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 19.1 mm, yellow
-
Item No.:1489610000Packaging unit:1 PC
Conductor and cable markers, 8.5 - 25.4 mm, yellow
-
Item No.:1489680000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 19.1 mm, white
-
Item No.:1563050000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 4.8 mm, yellow
-
Item No.:1423340000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 3.2 mm, white
-
Item No.:1423220000Packaging unit:1 PC
Conductor and cable markers, 1.2 - 2.4 mm, yellow
-
Item No.:1423350000Packaging unit:1 PC
Conductor and cable markers, 2.4 - 4.8 mm, white
-
Item No.:1423330000Packaging unit:1 PC
Conductor and cable markers, 1.2 - 2.4 mm, white
-
Item No.:1423250000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 6.4 mm, yellow
-
Item No.:1423370000Packaging unit:1 PC
Conductor and cable markers, 4.8 - 9.5 mm, white
-
Item No.:1423380000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 12.7 mm, white
-
Item No.:1423260000Packaging unit:1 PC
Conductor and cable markers, 4.8 - 9.5 mm, yellow
-
Item No.:1423360000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 6.4 mm, white
-
Item No.:1423270000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 12.7 mm, yellow
-
Item No.:1423230000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 3.2 mm, yellow
-
Item No.:1423240000Packaging unit:1 PC
Conductor and cable markers, 2.4 - 4.8 mm, yellow
-
Item No.:1423410000Packaging unit:1 PC
Conductor and cable markers, 12.7 - 25.4 mm, white
-
Item No.:1423390000Packaging unit:1 PC
Conductor and cable markers, 9.5 - 19.1 mm, white
-
Item No.:1423430000Packaging unit:1 PC
Conductor and cable markers, 25.4 - 50.8 mm, white
-
Item No.:1423420000Packaging unit:1 PC
Conductor and cable markers, 19.1 - 38.1 mm, white
-
Item No.:1423310000Packaging unit:1 PC
Conductor and cable markers, 19.1 - 38.1 mm, yellow
-
Item No.:1423320000Packaging unit:1 PC
Conductor and cable markers, 25.4 - 50.8 mm, yellow
-
Item No.:1423290000Packaging unit:1 PC
Conductor and cable markers, 12.7 - 25.4 mm, yellow
-
Item No.:1423280000Packaging unit:1 PC
Conductor and cable markers, 9.5 - 19.1 mm, yellow
-
Item No.:1562730000Packaging unit:1 PC
Conductor and cable markers, 12.7 - 25.4 mm, yellow
-
Item No.:1562720000Packaging unit:1 PC
Conductor and cable markers, 9.5 - 19.1 mm, yellow
-
Item No.:1505840000Packaging unit:1 PC
Conductor and cable markers, 0.8 - 2.4 mm, white
-
Item No.:1505910000Packaging unit:1 PC
Conductor and cable markers, 8.5 - 25.4 mm, white
-
Item No.:1505770000Packaging unit:1 PC
Conductor and cable markers, 1 - 3.2 mm, yellow
-
Item No.:1505780000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 4.8 mm, yellow
-
Item No.:1505790000Packaging unit:1 PC
Conductor and cable markers, 2.1 - 6.4 mm, yellow
-
Item No.:1505810000Packaging unit:1 PC
Conductor and cable markers, 4.2 - 12.7 mm, yellow
-
Item No.:1505900000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 19.1 mm, white
-
Item No.:1505870000Packaging unit:1 PC
Conductor and cable markers, 2.1 - 6.4 mm, white
-
Item No.:1505820000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 19.1 mm, yellow
-
Item No.:1505760000Packaging unit:1 PC
Conductor and cable markers, 0.8 - 2.4 mm, yellow
-
Item No.:1505800000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 9.5 mm, yellow
-
Item No.:1505890000Packaging unit:1 PC
Conductor and cable markers, 4.2 - 12.7 mm, white
-
Item No.:1505830000Packaging unit:1 PC
Conductor and cable markers, 8.5 - 25.4 mm, yellow
-
Item No.:1562680000Packaging unit:1 PC
TwinMark, Conductor and cable markers, 3.2 - 6.4 mm, yellow
-
Item No.:1562670000Packaging unit:1 PC
TwinMark, Conductor and cable markers, 2.4 - 4.8 mm, yellow
-
Item No.:1562700000Packaging unit:1 PC
TwinMark, Conductor and cable markers, 6.4 - 12.7 mm, yellow
-
Item No.:1562640000Packaging unit:1 PC
TwinMark, Conductor and cable markers, 1.2 - 2.4 mm, yellow
-
Item No.:1562690000Packaging unit:1 PC
TwinMark, Conductor and cable markers, 4.8 - 9.5 mm, yellow
-
Item No.:1562650000Packaging unit:1 PC
TwinMark, Conductor and cable markers, 1.6 - 3.2 mm, yellow
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
-
Item No.:2518980000Packaging unit:1 PC
Conductor and cable markers, 12.7 - 25.4 mm, black
-
Item No.:1563020000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 12.7 mm, green
-
Item No.:1562740000Packaging unit:1 PC
Conductor and cable markers, 1.2 - 2.4 mm, red
-
Item No.:1513140000Packaging unit:1 PC
Conductor and cable markers, 1.2 - 2.4 mm, yellow
-
Item No.:2518740000Packaging unit:1 PC
Conductor and cable markers, 1.2 - 2.4 mm, black
-
Item No.:2518930000Packaging unit:1 PC
Conductor and cable markers, 2.4 - 4.8 mm, black
-
Item No.:1562930000Packaging unit:1 PC
Conductor and cable markers, 12.7 - 25.4 mm, blue
-
Item No.:1513320000Packaging unit:1 PC
Conductor and cable markers, 9.5 - 19.1 mm, white
-
Item No.:1513330000Packaging unit:1 PC
Conductor and cable markers, 12.7 - 25.4 mm, white
-
Item No.:1513250000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 3.2 mm, white
-
Item No.:1562870000Packaging unit:1 PC
Conductor and cable markers, 2.4 - 4.8 mm, blue
-
Item No.:1513150000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 3.2 mm, yellow
-
Item No.:2518970000Packaging unit:1 PC
Conductor and cable markers, 9.5 - 19.1 mm, black
-
Item No.:1562750000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 3.2 mm, red
-
Item No.:1513170000Packaging unit:1 PC
Conductor and cable markers, 2.4 - 4.8 mm, yellow
-
Item No.:1562780000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 6.4 mm, red
-
Item No.:1513180000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 6.4 mm, yellow
-
Item No.:1513190000Packaging unit:1 PC
Conductor and cable markers, 4.8 - 9.5 mm, yellow
-
Item No.:1513230000Packaging unit:1 PC
Conductor and cable markers, 12.7 - 25.4 mm, yellow
-
Item No.:1562900000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 12.7 mm, blue
-
Item No.:1562790000Packaging unit:1 PC
Conductor and cable markers, 4.8 - 9.5 mm, red
-
Item No.:2518950000Packaging unit:1 PC
Conductor and cable markers, 4.8 - 9.5 mm, black
-
Item No.:1562770000Packaging unit:1 PC
Conductor and cable markers, 2.4 - 4.8 mm, red
-
Item No.:1562890000Packaging unit:1 PC
Conductor and cable markers, 4.8 - 9.5 mm, blue
-
Item No.:1513290000Packaging unit:1 PC
Conductor and cable markers, 4.8 - 9.5 mm, white
-
Item No.:1562840000Packaging unit:1 PC
Conductor and cable markers, 1.2 - 2.4 mm, blue
-
Item No.:1562880000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 6.4 mm, blue
-
Item No.:1562830000Packaging unit:1 PC
Conductor and cable markers, 12.7 - 25.4 mm, red
-
Item No.:2518960000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 12.7 mm, black
-
Item No.:1513280000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 6.4 mm, white
-
Item No.:2518940000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 6.4 mm, black
-
Item No.:1513300000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 12.7 mm, white
-
Item No.:1562940000Packaging unit:1 PC
Conductor and cable markers, 1.2 - 2.4 mm, green
-
Item No.:1562820000Packaging unit:1 PC
Conductor and cable markers, 9.5 - 19.1 mm, red
-
Item No.:1562850000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 3.2 mm, blue
-
Item No.:1513220000Packaging unit:1 PC
Conductor and cable markers, 9.5 - 19.1 mm, yellow
-
Item No.:1513270000Packaging unit:1 PC
Conductor and cable markers, 2.4 - 4.8 mm, white
-
Item No.:1562950000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 3.2 mm, green
-
Item No.:1562920000Packaging unit:1 PC
Conductor and cable markers, 9.5 - 19.1 mm, blue
-
Item No.:1562800000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 12.7 mm, red
-
Item No.:1563030000Packaging unit:1 PC
Conductor and cable markers, 9.5 - 19.1 mm, green
-
Item No.:1513240000Packaging unit:1 PC
Conductor and cable markers, 1.2 - 2.4 mm, white
-
Item No.:1563040000Packaging unit:1 PC
Conductor and cable markers, 12.7 - 25.4 mm, green
-
Item No.:1513200000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 12.7 mm, yellow