Properties
Version | Conductor and cable markers, 8.5 - 25.4 mm, yellow |
Order No. | 1489610000 |
Type | HSS 8.5-25.4 EL Y10M |
GTIN (EAN) | 4050118299335 |
Qty. | 1 items |
Depth | 0.77 mm |
Depth (inches) | 0.03 inch |
Width | 40.5 mm |
Width (inches) | 1.594 inch |
Length | 10,000 mm |
Length (inches) | 393.7 inch |
Net weight | 388 g |
Operating temperature range | -55...135 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) [THM-TWINMARK](~/p/1140490000) |
Halogen | Yes |
Length | 10,000 mm |
Material | Polyolefine |
Operating temperature range | -55...135 °C |
Operating temperature range, max. | 135 °C |
Operating temperature range, min. | -55 °C |
Printed characters | without |
Recommended industries |
Plant manufacture
Energy Device manufacturer Machinery |
Type of printing | neutral |
Width | 40.5 mm |
Conductor cross-section, max. | 120 mm² |
Conductor cross-section, min. | 35 mm² |
Conductor O.D. | 8.5 - 25.4 mm |
Conductor O.D., max. | 25.4 mm |
Conductor O.D., min. | 8.5 mm |
Cross-section for connected wire | 35 - 120 mm² |
Halogen | Yes |
Rate of shrinkage | 3:1 |
Recommended shrinking temperature | 90 °C |
Text field height | 40.3 mm |
Text field width | 0 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1489610000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E366310 |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK