Properties
Version | Conductor and cable markers, 25.4 - 50.8 mm, white |
Order No. | 1423430000 |
Type | HSS-HF 25.4-50.8EL W10M |
GTIN (EAN) | 4050118227680 |
Qty. | 1 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Width | 79.3 mm |
Width (inches) | 3.122 inch |
Length | 10,000 mm |
Length (inches) | 393.7 inch |
Net weight | 1,260 g |
Operating temperature range | -55...105 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
compatible printer | |
Halogen | No |
Length | 10,000 mm |
Material | Polyolefine |
Number per roll | 1 |
Operating temperature range | -55...105 °C |
Operating temperature range, max. | 105 °C |
Operating temperature range, min. | -55 °C |
Printed characters | without |
Type of printing | neutral |
Width | 79.3 mm |
Conductor cross-section, max. | 300 mm² |
Conductor cross-section, min. | 120 mm² |
Conductor O.D. | 25.4 - 50.8 mm |
Conductor O.D., max. | 50.8 mm |
Conductor O.D., min. | 25.4 mm |
Cross-section for connected wire | 120 - 300 mm² |
Halogen | No |
Rate of shrinkage | 2:1 |
Recommended shrinking temperature | 90 °C |
Approval/Certificate/Document of Conformity | |
Eplan Data Portal | |
Catalogues |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |