SAK-Series
-
Item No.:9532470000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 73.5 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:0294460000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 27 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:0131700000Packaging unit:20 PC
End plate for terminals, black, Height: 58 mm, Width: 4 mm, V-0, Epoxy resin, EP, Snap-on: Yes
-
Item No.:0191300000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 54 mm, Width: 3 mm, V-0, KrG, Snap-on: Yes
-
Item No.:0697380000Packaging unit:50 PC
End plate for terminals, blue, Height: 22.5 mm, Width: 2.5 mm, V-2, PA 66, Snap-on: Yes
-
Item No.:0340560000Packaging unit:50 PC
End plate for terminals, beige, Height: 22.5 mm, Width: 1.5 mm, V-2, PA 66, Snap-on: Yes
-
Item No.:0447260000Packaging unit:10 PC
End plate for terminals, beige, Height: 52 mm, Width: 1.5 mm, V-2, PA 66, Snap-on: Yes
-
Item No.:9537910000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 27 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:0270460000Packaging unit:10 PC
End plate for terminals, beige, Height: 50 mm, Width: 3 mm, V-2, Polyamide 66, Snap-on: Yes
-
Item No.:3835120000Packaging unit:10 PC
End plate for terminals, Anthracite, Height: 138 mm, Width: 3 mm, V-2, Snap-on: Yes
-
Item No.:0134220000Packaging unit:20 PC
End plate for terminals, dark beige, yellow, Height: 82 mm, Width: 3 mm, V-0, KrG, Snap-on: Yes
-
Item No.:0460560000Packaging unit:20 PC
End plate for terminals, beige, Height: 39 mm, Width: 1.5 mm, V-2, PA 66, Snap-on: Yes
-
Item No.:0301420000Packaging unit:10 PC
End plate for terminals, medium yellow, Height: 77 mm, Width: 3 mm, V-0, KrG, Snap-on: Yes
-
Item No.:9503330000Packaging unit:20 PC
End plate for terminals, beige, Height: 73.5 mm, Width: 1.5 mm, V-2, Polyamide 66, Snap-on: Yes
-
Item No.:0460580000Packaging unit:20 PC
End plate for terminals, blue, Height: 39 mm, Width: 1.5 mm, V-2, PA 66, Snap-on: Yes
-
Item No.:0294480000Packaging unit:20 PC
End plate for terminals, blue, Height: 27 mm, Width: 1.5 mm, V-2, PA 66, Snap-on: Yes
-
Item No.:0146720000Packaging unit:20 PC
End plate for terminals, dark beige, yellow, Height: 65 mm, Width: 3 mm, V-0, KrG, Snap-on: Yes
-
Item No.:0191320000Packaging unit:20 PC
End plate for terminals, dark beige, yellow, Height: 54 mm, Width: 3 mm, V-0, KrG, Snap-on: Yes
-
Item No.:9502630000Packaging unit:10 PC
End plate for terminals, white, Height: 40 mm, Width: 3 mm, V-0, Ceramic, Snap-on: Yes
-
Item No.:0117910000Packaging unit:20 PC
End plate for terminals, black, Height: 40 mm, Width: 1.5 mm, V-2, PA 66, Snap-on: Yes