Properties
Version | End plate (terminals), dark beige, Height: 27 mm, Width: 1.5 mm, V-0, Wemid |
Order No. | 9537910000 |
Type | AP AKZ4 DB |
GTIN (EAN) | 4008190574864 |
Qty. | 20 items |
Depth | 24.5 mm |
Depth (inches) | 0.965 inch |
Height | 27 mm |
Height (inches) | 1.063 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 0.935 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice | Direct mounting |
Snap-on | Yes |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66885) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9537910000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9537910000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:9537110000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige, 4 mm², 32 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-0, Wemid, 120 °C
-
Item No.:1538260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-2, PA 66, 100 °C
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 15Feed-through terminal blocks1-tier4 mm²