Properties
Version | End plate (terminals), dark beige, Height: 73.5 mm, Width: 1.5 mm, V-0, Wemid |
Order No. | 9532470000 |
Type | AP KDKS1 DB |
GTIN (EAN) | 4032248039227 |
Qty. | 20 items |
Depth | 40.75 mm |
Depth (inches) | 1.604 inch |
Height | 73.5 mm |
Height (inches) | 2.894 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 3.585 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice | Direct mounting |
Snap-on | Yes |
Type of mounting | Plugged |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66856) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9532470000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9532470000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:9532440000Packaging unit:50 PC
SAK Series, Fuse terminal, Rated cross-section: 4 mm², Screw connection, Wemid, dark beige, Direct mounting
-
Item No.:1518340000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 150 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:9532450000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:1518330000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:9802720001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35
-
Item No.:1518370000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:1518300000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:9915820001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35
-
Item No.:9908510001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35
-
Item No.:8215900000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:9503310000Packaging unit:50 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:7760059006Packaging unit:50 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:9528110000Packaging unit:50 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 5, Number of levels: 2, TS 35