Properties
Version | End plate (terminals), Anthracite, Height: 138 mm, Width: 3 mm, V-2 |
Order No. | 3835120000 |
Type | AP PPT/35 |
GTIN (EAN) | 4008190003364 |
Qty. | 10 items |
Depth | 71.15 mm |
Depth (inches) | 2.801 inch |
Height | 138 mm |
Height (inches) | 5.433 inch |
Width | 3 mm |
Width (inches) | 0.118 inch |
Net weight | 49.37 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Anthracite |
UL 94 flammability rating | V-2 |
Version | End plate |
Installation advice | Direct mounting |
Snap-on | Yes |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66388) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.3835120000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=3835120000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0126600000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, Epoxy resin, EP, 160 °C
-
Item No.:3835020000Packaging unit:10 PC
Test-disconnect terminal, Screw connection, black, 6 mm², 30 A, 1500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Epoxy resin, EP
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier6 mm²
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Modular test-disconnect terminal blocks1-tier6 mm²