Properties
Version | Protective cable hose coil |
Order No. | 2588520000 |
Type | CBC-SP 12-100/25 BK |
GTIN (EAN) | 4050118602548 |
Qty. | 25 |
Length | 100,000 mm |
Length (inches) | 3,937 inch |
Diameter | 10 mm |
Net weight | 28 g |
Operating temperature range | -15...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Bundle diameter, max. | 100 mm |
Bundle diameter, min. | 12 mm |
Colour | black, RAL 7021 |
Diameter | 10 mm |
Material | Polyethylene |
Nominal diameter | 7.6 mm |
Operating temperature range | -15...60 °C |
Usable cross-section | 7,853 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001182 |
ETIM 7.0 | EC001182 |
ETIM 8.0 | EC001182 |
ETIM 9.0 | EC001182 |
ETIM 10.0 | EC001182 |
ECLASS 9.1 | 27-43-03-03 |
ECLASS 10.0 | 27-43-03-03 |
ECLASS 11.0 | 27-43-03-03 |
ECLASS 12.0 | 27-43-03-03 |
ECLASS 13.0 | 27-43-03-03 |
ECLASS 14.0 | 27-43-03-03 |
ECLASS 15.0 | 27-43-03-03 |
ROHS | Conform |