Properties
Version | Cable duct, 60 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm |
Order No. | 2588600000 |
Type | CD 60X40 8/12 GY |
GTIN (EAN) | 4050118600209 |
Qty. | 36 |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 40 mm |
Width (inches) | 1.575 inch |
Length | 2,000 mm |
Length (inches) | 78.74 inch |
Net weight | 467 g |
Operating temperature range | -5...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Flexible wiring duct | No |
Halogen | Yes |
Included in delivery |
Cable duct
Lid |
Lid | Yes |
Material | PVC / lead-free |
Non-tracking | Yes |
Operating temperature range | -5...60 °C |
Slit gap | 12 mm |
Slit width | 8 mm |
Standards | In accordance with DIN EN 50085 |
Type of mounting |
when screwed in
With adhesive Riveted |
UL 94 flammability rating | V-0 |
Usable cross-section | 1,960 mm² |
Version of side panel | slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000012 |
ETIM 7.0 | EC000012 |
ETIM 8.0 | EC000012 |
ETIM 9.0 | EC000012 |
ETIM 10.0 | EC000012 |
ECLASS 9.1 | 27-40-07-03 |
ECLASS 10.0 | 27-40-07-03 |
ECLASS 11.0 | 27-40-07-03 |
ECLASS 12.0 | 27-40-07-03 |
ECLASS 13.0 | 27-40-07-03 |
ECLASS 14.0 | 27-40-07-03 |
ECLASS 15.0 | 27-40-07-03 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E500004 |