Properties
Version | Cable duct corner duct, 90 mm x 90 mm, 4.00 mm x 6.00 mm, 2000 mm |
Order No. | 2589480000 |
Type | CD-COD 90X90 4/6 GY |
GTIN (EAN) | 4050118601275 |
Qty. | 8 |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 90 mm |
Width (inches) | 3.543 inch |
Length | 2,000 mm |
Length (inches) | 78.74 inch |
Net weight | 1,438 g |
Operating temperature range | -5...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Flexible wiring duct | No |
Halogen | Yes |
Included in delivery |
Cable duct
Lid |
Lid | Yes |
Material | PVC / lead-free |
Non-tracking | Yes |
Operating temperature range | -5...60 °C |
Slit gap | 6 mm |
Slit width | 4 mm |
Standards | In accordance with DIN EN 50085 |
Type of mounting |
when screwed in
With adhesive Riveted |
UL 94 flammability rating | V-0 |
Usable cross-section | 8,100 mm² |
Version of side panel | slotted |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205533) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2589480000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001942 |
ETIM 7.0 | EC001942 |
ETIM 8.0 | EC001942 |
ETIM 9.0 | EC001942 |
ECLASS 9.1 | 27-40-07-07 |
ECLASS 10.0 | 27-40-07-07 |
ECLASS 11.0 | 27-40-07-07 |
ECLASS 12.0 | 27-40-07-07 |
ECLASS 13.0 | 27-40-07-07 |
ECLASS 14.0 | 27-40-07-07 |
ROHS | Conform |
Accessories
Cabinet InfrastructureCable DuctsAccessoriesSeparator and binderBinderFlat
Cabinet InfrastructureCable DuctsAccessoriesRivet and cover
Cabinet InfrastructureCable DuctsAccessoriesSeparator and binderBinderSide arm
Cabinet InfrastructureCable DuctsAccessoriesWiring channel coverMetric