Properties
Version | Cable duct tag rail holder, 30 mm x |
Order No. | 2562850000 |
Type | CD-LBH |
GTIN (EAN) | 4050118571691 |
Qty. | 150 items |
Height | 30 mm |
Height (inches) | 1.181 inch |
Length | 25 mm |
Length (inches) | 0.984 inch |
Net weight | 1 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
Material | PA |
Operating temperature range | -40...100 °C |
UL 94 flammability rating | HB |
Version | Holder |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.1 | 27-40-07-90 |
ECLASS 10.0 | 27-40-07-90 |
ECLASS 11.0 | 27-40-07-92 |
ECLASS 12.0 | 27-40-07-92 |
ECLASS 13.0 | 27-40-07-92 |
ECLASS 14.0 | 27-40-07-92 |
ROHS | Conform |
Is accessory of
-
Item No.:2589330000Packaging unit:16 Meter
Cable duct, 100 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589080000Packaging unit:96 Meter
Cable duct, 30 mm x 15 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589380000Packaging unit:24 Meter
Cable duct, 80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589240000Packaging unit:24 Meter
Cable duct, 80 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589310000Packaging unit:24 Meter
Cable duct, 80 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589350000Packaging unit:24 Meter
Cable duct, 40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589100000Packaging unit:72 Meter
Cable duct, 40 mm x 15 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589060000Packaging unit:120 Meter
Cable duct, 17 mm x 15 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589280000Packaging unit:24 Meter
Cable duct, 40 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589180000Packaging unit:32 Meter
Cable duct, 80 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589210000Packaging unit:40 Meter
Cable duct, 40 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589190000Packaging unit:24 Meter
Cable duct, 100 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589370000Packaging unit:24 Meter
Cable duct, 60 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589260000Packaging unit:16 Meter
Cable duct, 100 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589300000Packaging unit:24 Meter
Cable duct, 60 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589130000Packaging unit:60 Meter
Cable duct, 40 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589230000Packaging unit:36 Meter
Cable duct, 60 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589110000Packaging unit:80 Meter
Cable duct, 30 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589150000Packaging unit:40 Meter
Cable duct, 60 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589440000Packaging unit:16 Meter
Cable duct, 80 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589420000Packaging unit:20 Meter
Cable duct, 60 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589270000Packaging unit:12 Meter
Halogen-free cable duct, 75 mm x 125 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590060000Packaging unit:32 Meter
Halogen-free cable duct, 50 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589320000Packaging unit:16 Meter
Halogen-free cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589360000Packaging unit:24 Meter
Halogen-free cable duct, 50 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589290000Packaging unit:16 Meter
Halogen-free cable duct, 75 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589980000Packaging unit:52 Meter
Halogen-free cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2662590000Packaging unit:16 Meter
100 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589710000Packaging unit:36 Meter
Cable duct floor duct, 60 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589550000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589490000Packaging unit:16 Meter
Cable duct, 80 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589640000Packaging unit:24 Meter
Cable duct floor duct, 60 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589400000Packaging unit:16 Meter
Cable duct, 100 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589600000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589510000Packaging unit:16 Meter
Cable duct floor duct, 80 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589570000Packaging unit:24 Meter
Cable duct floor duct, 60 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589500000Packaging unit:8 Meter
Cable duct, 100 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2588990000Packaging unit:8 Meter
Cable duct, 100 mm x 150 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588960000Packaging unit:12 Meter
Cable duct, 60 mm x 150 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589740000Packaging unit:16 Meter
Cable duct floor duct, 80 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589800000Packaging unit:24 Meter
Cable duct floor duct, 60 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588890000Packaging unit:20 Meter
Cable duct, 40 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589040000Packaging unit:8 Meter
Cable duct, 100 mm x 200 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588920000Packaging unit:16 Meter
Cable duct, 80 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588850000Packaging unit:16 Meter
Cable duct, 100 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589840000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589790000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589910000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589010000Packaging unit:8 Meter
Cable duct, 60 mm x 200 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589890000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589030000Packaging unit:8 Meter
Cable duct, 80 mm x 200 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588940000Packaging unit:8 Meter
Cable duct, 100 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588970000Packaging unit:12 Meter
Cable duct, 80 mm x 150 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589820000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588790000Packaging unit:16 Meter
Cable duct, 100 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589900000Packaging unit:12 Meter
Halogen-free cable duct, 75 mm x 125 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589780000Packaging unit:24 Meter
Halogen-free cable duct, 75 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589650000Packaging unit:84 Meter
Halogen-free cable duct, 25 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589880000Packaging unit:16 Meter
Halogen-free cable duct, 75 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589750000Packaging unit:32 Meter
Halogen-free cable duct, 75 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589720000Packaging unit:48 Meter
Halogen-free cable duct, 37.5 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589680000Packaging unit:52 Meter
Halogen-free cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589860000Packaging unit:16 Meter
Halogen-free cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589830000Packaging unit:16 Meter
Halogen-free cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2588510000Packaging unit:40 Meter
Cable duct, 60 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588540000Packaging unit:24 Meter
Cable duct, 100 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588450000Packaging unit:80 Meter
Cable duct, 30 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588700000Packaging unit:24 Meter
Cable duct, 80 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588580000Packaging unit:40 Meter
Cable duct, 40 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588730000Packaging unit:24 Meter
Cable duct, 40 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588770000Packaging unit:24 Meter
Cable duct, 80 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588610000Packaging unit:24 Meter
Cable duct, 80 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588630000Packaging unit:16 Meter
Cable duct, 100 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588820000Packaging unit:20 Meter
Cable duct, 60 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588660000Packaging unit:24 Meter
Cable duct, 40 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588530000Packaging unit:32 Meter
Cable duct, 80 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2662620000Packaging unit:24 Meter
100 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662480000Packaging unit:36 Meter
60 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662640000Packaging unit:16 Meter
100 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662600000Packaging unit:40 Meter
60 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662520000Packaging unit:24 Meter
60 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662460000Packaging unit:24 Meter
40 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662540000Packaging unit:24 Meter
80 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662560000Packaging unit:24 Meter
80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662550000Packaging unit:24 Meter
80 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662610000Packaging unit:32 Meter
80 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662630000Packaging unit:16 Meter
100 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662490000Packaging unit:24 Meter
60 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662470000Packaging unit:24 Meter
40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662660000Packaging unit:60 Meter
40 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589520000Packaging unit:84 Meter
Cable duct, 25 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590120000Packaging unit:24 Meter
Cable duct, 50 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590160000Packaging unit:12 Meter
Cable duct, 75 mm x 125 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589590000Packaging unit:48 Meter
Cable duct, 37.5 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590150000Packaging unit:24 Meter
Cable duct, 75 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590190000Packaging unit:16 Meter
Cable duct, 75 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589560000Packaging unit:52 Meter
Cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590140000Packaging unit:16 Meter
Cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590180000Packaging unit:16 Meter
Cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589630000Packaging unit:32 Meter
Cable duct, 75 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm