Properties
Version | Cable duct binder, 2.8 mm x 46 mm |
Order No. | 2554020000 |
Type | CD-RET 40 |
GTIN (EAN) | 4050118564150 |
Qty. | 500 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Height | 2.8 mm |
Height (inches) | 0.11 inch |
Width | 46 mm |
Width (inches) | 1.811 inch |
Net weight | 1.848 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Channel width | 40 |
Colour | yellow |
Material | Polyamide 6 (PA 6) |
Non-tracking | Yes |
Operating temperature range | -40...100 °C |
UL 94 flammability rating | HB |
Usage | For 40 mm wiring ducts |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001018 |
ETIM 7.0 | EC001018 |
ETIM 8.0 | EC001018 |
ETIM 9.0 | EC001018 |
ETIM 10.0 | EC001018 |
ECLASS 9.0 | 27-40-07-65 |
ECLASS 9.1 | 27-40-07-65 |
ECLASS 10.0 | 27-40-07-65 |
ECLASS 11.0 | 27-40-07-65 |
ECLASS 12.0 | 27-40-07-65 |
ECLASS 13.0 | 27-40-07-65 |
ECLASS 14.0 | 27-40-07-65 |
ECLASS 15.0 | 27-40-07-65 |
ROHS | Conform |
Is accessory of
-
Item No.:2662630000Packaging unit:16 Meter
100 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662540000Packaging unit:24 Meter
80 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662650000Packaging unit:40 Meter
40 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662480000Packaging unit:36 Meter
60 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589910000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589920000Packaging unit:36 Meter
Cable duct floor duct, 60 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589210000Packaging unit:40 Meter
Cable duct, 40 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589240000Packaging unit:24 Meter
Cable duct, 80 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589230000Packaging unit:36 Meter
Cable duct, 60 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589260000Packaging unit:16 Meter
Cable duct, 100 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2588580000Packaging unit:40 Meter
Cable duct, 40 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588610000Packaging unit:24 Meter
Cable duct, 80 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588630000Packaging unit:16 Meter
Cable duct, 100 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588600000Packaging unit:36 Meter
Cable duct, 60 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588560000Packaging unit:48 Meter
Cable duct, 30 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589480000Packaging unit:8 Meter
Cable duct corner duct, 90 mm x 90 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589710000Packaging unit:36 Meter
Cable duct floor duct, 60 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589690000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm