Properties
Version | Exhaust filter, IP54, grey |
Order No. | 2557210000 |
Type | EF 60 54 GY |
GTIN (EAN) | 4050118567847 |
Qty. | 1 items |
Depth | 46 mm |
Depth (inches) | 1.811 inch |
Height | 320 mm |
Height (inches) | 12.598 inch |
Width | 320 mm |
Width (inches) | 12.598 inch |
Net weight | 542 g |
Operating temperature range | -40...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type 12 | |
Colour | grey |
EMC version | No |
Filter class | G 3 |
Height of installation cut-outs | 291 mm |
Material | Thermoplastic |
Mounting depth | 39 mm |
Mounting height | 7 mm |
Operating temperature range | -40...55 °C |
Type of mounting | Snap-on |
UL 94 flammability rating | V-0 |
Width of installation cut-outs | 291 mm |
With filter | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_317332) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2557210000) |
User Documentation | [Installation- and operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_94199) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002513 |
ETIM 7.0 | EC002513 |
ETIM 8.0 | EC002513 |
ETIM 9.0 | EC002513 |
ECLASS 9.1 | 27-18-07-06 |
ECLASS 10.0 | 27-18-07-06 |
ECLASS 11.0 | 27-18-07-06 |
ECLASS 12.0 | 27-18-07-06 |
ECLASS 13.0 | 27-18-07-06 |
ECLASS 14.0 | 27-18-07-06 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E252704 |