Properties
Version | Filter mat, IP54, white |
Order No. | 2556720000 |
Type | FF-FIMT 3X 54 |
GTIN (EAN) | 4050118567342 |
Qty. | 5 items |
Height | 170 mm |
Height (inches) | 6.693 inch |
Width | 170 mm |
Width (inches) | 6.693 inch |
Net weight | 9.2 g |
Operating temperature range | -40...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Filter class | G 4 |
Operating temperature range | -40...55 °C |
Protection class (UL) | Type 12 |
Type of mounting | Snap-on |
With filter | Yes |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_58466) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002513 |
ETIM 7.0 | EC002513 |
ETIM 8.0 | EC002513 |
ETIM 9.0 | EC002513 |
ECLASS 9.1 | 27-18-07-06 |
ECLASS 10.0 | 27-18-07-06 |
ECLASS 11.0 | 27-18-07-06 |
ECLASS 12.0 | 27-18-07-06 |
ECLASS 13.0 | 27-18-07-06 |
ECLASS 14.0 | 27-18-07-06 |
ROHS | Conform |
Is accessory of
Cabinet InfrastructureThermal ManagementFilter fanEMC filter fan
Cabinet InfrastructureThermal ManagementExhaust filter
Cabinet InfrastructureThermal ManagementFilter fanFilter fan