Properties
Version | MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 11 mm, red |
Order No. | 2859600000 |
Type | SFX-M 11/60-5 LRP AL RT SDR |
GTIN (EAN) | 4064675572411 |
Qty. | 1 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 11 mm |
Width (inches) | 0.433 inch |
Net weight | 0.853 g |
Operating temperature range | -55...130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | red |
Material | Anodized aluminium |
Number of markers per combination | 1 MetalliCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -55...130 °C |
Operating temperature range, max. | 130 °C |
Operating temperature range, min. | -55 °C |
Recommended industries |
Process
Energy |
Size of labelling field | 11.2 x 45 mm |
Type of printing | To customer specification |
Width | 11 mm |
Cable tie passage | Flat |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 7 - 40 mm |
Conductor O.D., max. | 40 mm |
Conductor O.D., min. | 7 mm |
Cross-section for connected wire | 16 - 500 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_290887) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2859600000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |