Properties
Version | W-Series, Cross-connector, 32 A |
Order No. | 1794060000 |
Type | ZQV 4N/10 SW |
GTIN (EAN) | 4032248234059 |
Qty. | 20 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2021 |
Alternative product | [2810830000](~/p/2810830000) |
Depth | 25.7 mm |
Depth (inches) | 1.012 inch |
Height | 59.7 mm |
Height (inches) | 2.35 inch |
Width | 2.8 mm |
Width (inches) | 0.11 inch |
Net weight | 6.85 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 |
Continuous operating temp., max. | 130 |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | Yes |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Number of cross-connected terminals | 10 |
Rated current, 2-pole | 32 A |
Rated current, multi-pole | 32 A |
Type | Cross-connector |
Pitch in mm (P) | 6.1 mm |
Installation advice | Direct mounting |
Number of poles | 10 |
Rated current | 32 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63791) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1794060000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1794060000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1794060000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:8937920000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 5 V TTL , Rated switching voltage: 24 VDC ±20%, Continuous current: 100 mA, Screw connection
-
Item No.:8937990000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 12 V DC...28 V DC , Rated switching voltage: 19.6…28.8 V DC, Continuous current: 50 mA, Screw connection
-
Item No.:8467470000Packaging unit:10 PC
MCZ SERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 110 V DC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8365980000Packaging unit:10 PC
MCZ SERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8237710000Packaging unit:10 PC
MCZ SERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8390590000Packaging unit:10 PC
MCZ SERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8420880000Packaging unit:10 PC
MCZ SERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 120 V AC -15 % / +10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8442960000Packaging unit:10 PC
MCZ SERIES, Relay module, Number of contacts: 1, CO contact AgSnO gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8950940000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:8950910000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:8950920000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:1189270000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 %/ -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:8951050000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:8950900000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:1180290000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:8951040000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:8950950000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:8950930000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:8951020000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V AC ±20% , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:8951030000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:8421060000Packaging unit:10 PC
MCZ SERIES, Solid-state relay, Rated control voltage: 120 V UC +5 / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 50 mA, Tension-clamp connection
-
Item No.:8820710000Packaging unit:10 PC
MCZ-SERIES TRAK, Solid-state relay, Rated control voltage: 24...110 V DC -30 / +25 % , Rated switching voltage: 5...137.5 V DC, Continuous current: 250 mA @ 50 °C, Tension-clamp connection
-
Item No.:8324610000Packaging unit:10 PC
MCZ SERIES, Solid-state relay, Rated control voltage: 24 V DC ±16 % , Rated switching voltage: 5 V TTL, Continuous current: 8 ma, Fan out = 20 LS-TTL, Tension-clamp connection
-
Item No.:8365940000Packaging unit:10 PC
MCZ SERIES, Solid-state relay, Rated control voltage: 24 V UC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 20 mA, Tension-clamp connection
-
Item No.:8287730000Packaging unit:10 PC
MCZ SERIES, Solid-state relay, Rated control voltage: 24 V UC ±20 % , Rated switching voltage: 24 VDC ±20%, Continuous current: 2 A, Tension-clamp connection
-
Item No.:8421380000Packaging unit:10 PC
MCZ SERIES, Solid-state relay, Rated control voltage: 230 V AC +5 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 20 mA, Tension-clamp connection
-
Item No.:8398940000Packaging unit:10 PC
MCZ SERIES, Solid-state relay, Rated control voltage: 5 V TTL , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Tension-clamp connection
-
Item No.:8937830000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 12...300 V DC, Continuous current: 1 A, Screw connection
-
Item No.:8950770000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:8950870000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:8950890000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:8950810000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:8950880000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:8950800000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:8950760000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:8950860000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V AC ±20% , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:8950790000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:8950780000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
-
Item No.:8937940000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...33 V DC, Continuous current: 10 A, Screw connection
-
Item No.:1283230000Packaging unit:10 PC
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 8...30 V DC, Continuous current: 2 A, Screw connection
-
Item No.:8937970000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 8...30 V DC, Continuous current: 2 A, Screw connection
-
Item No.:8397760000Packaging unit:1 PC
Mounting rail housing, OMNIMATE Housing - TERMINALBOX grey-beige, Enclosure set, Connection technology, Width: 6 mm
-
Item No.:8857560000Packaging unit:10 PC
Mounting rail housing, OMNIMATE Housing - TERMINALBOX grey-beige, Enclosure set, Connection technology, Width: 6 mm
-
Item No.:2054290000Packaging unit:100 PC
Mounting rail housing, OMNIMATE Housing - TERMINALBOX grey-beige, Enclosure set, Connection technology, PE contact, Width: 6 mm
-
Item No.:8951090000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Item No.:8950990000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Item No.:8951080000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Item No.:8950960000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Item No.:8951010000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Item No.:8951070000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Item No.:8950970000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Item No.:1189260000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 %/ -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Item No.:8951060000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V AC ±20% , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Item No.:8950980000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Item No.:8951000000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Item No.:1188830000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Item No.:8574070000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8713910000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8713900000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 36 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8713890000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8499550000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8951240000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, Screw connection
-
Item No.:8951140000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, Screw connection
-
Item No.:8951130000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, Screw connection
-
Item No.:8951100000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, Screw connection
-
Item No.:8951110000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, Screw connection
-
Item No.:8951230000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, Screw connection
-
Item No.:8951220000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V AC ±20% , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, Screw connection
-
Item No.:8951150000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, Screw connection
-
Item No.:8951120000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, Screw connection
-
Item No.:8951250000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, Screw connection
-
Item No.:8324590000Packaging unit:10 PC
MCZ SERIES, Pulse stretcher, Number of contacts: 1, NO contact, Rated control voltage: 24 V DC ±10 %, Continuous current: 20 mA, Tension-clamp connection
-
Item No.:8286410000Packaging unit:10 PC
MCZ SERIES, Pulse stretcher, Number of contacts: 1, NO contact, Rated control voltage: 24 V DC ±10 %, Continuous current: 20 mA, Tension-clamp connection
-
Item No.:8937930000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 12 V DC...28 V DC , Rated switching voltage: 5 V TTL, Continuous current: 50 mA, Screw connection
-
Item No.:8950740000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:8950710000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:8950820000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V AC ±20% , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:8950750000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:8950830000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:8950700000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:8950730000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:8950840000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:8950850000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:8950720000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
-
Item No.:1275100000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 4 A, Screw connection
-
Item No.:1254880000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 4 A, PUSH IN
-
Item No.:8790520000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO gold-plated, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8790500000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO gold-plated, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8790510000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO gold-plated, Rated control voltage: 36 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:2312290000Packaging unit:100 PC
Mounting rail housing, OMNIMATE Housing - TERMINALBOX grey-beige, Housing base part, Connection technology, FE contact, Width: 6 mm
-
Item No.:8951170000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
-
Item No.:8951290000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
-
Item No.:8951210000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
-
Item No.:8951190000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
-
Item No.:8951280000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
-
Item No.:8951180000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
-
Item No.:8951270000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
-
Item No.:8951260000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V AC ±20% , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
-
Item No.:8951200000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
-
Item No.:8951160000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN