Properties
Version | MCZ-SERIES TRAK, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No |
Order No. | 8574070000 |
Type | MCZ R 48...110VDC 1NO TRAK |
GTIN (EAN) | 4032248232932 |
Qty. | 10 items |
Depth | 63.2 mm |
Depth (inches) | 2.488 inch |
Height | 91 mm |
Height (inches) | 3.583 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 27.2 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity | 95 % for 30 days, minimal condensation to EN 50155 |
Note: room temperature (service) | +85 °C for 10 minutes |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 35d83707-6a3b-45b5-b9f8-6ba8184c863e |
Rated control voltage | 48 V…110 V DC +25 % / -30 % |
Rated current DC | <3 mA |
Power rating | <300 mW |
Status indicator | Green LED |
Protective circuit |
Free-wheeling diode
Varistor Reverse polarity protection |
Max. reset time after voltage interruption | 10 ms |
Rated switching voltage | 250 V AC |
Continuous current | 6 A |
Max. switching frequency at rated load | 0.1 Hz |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 250 V |
Min. switching power | 100 mA @ 12 V |
Inrush current | 6 A |
AC switching capacity (resistive), max. | 1500 VA |
DC switching capacity (resistive), max. | 120 W @ 24 V |
Switch-on delay | <4 ms |
Switch-off delay | <100 ms |
Contact type | 1 NO contact (AgSnO) |
Mechanical service life | 10 x 106 switching cycles |
Version | for railway applications |
Rail | TS 35 |
Test button available | No |
Mechanical switch position indicator | No |
Open sides | right |
Colour | beige |
UL94 flammability rating component |
|
Rated voltage | 300 V |
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | ≥ 5.5 mm |
Dielectric strength for control side - load side | 4 kVeff / 1 s |
Dielectric strength to mounting rail | 4 kVeff / 1 Min. |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Protection degree | IP20 |
Wire connection method | Tension-clamp connection |
Stripping length, rated connection | 8 mm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 1.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 16 |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1.5 mm² |
Blade size | 0.6 x 3.5 mm |
Approval/Certificate/Document of Conformity |
[EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35554)
[Confirmation of Standards EN 45545](https://mdcop.weidmueller.com/mediadelivery/asset/900_319015) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55066) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8574070000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8574070000) |
User Documentation | [Device description -- Beipackzettel / Package Insert – multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_35622) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:8389030000Packaging unit:50 PC
End plate, OMNIMATE Housing - TERMINALBOX grey-beige, End plate, Width: 1.5 mm
-
Item No.:2749340000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:2749810000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
-
Item No.:1828450000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
Item No.:2460800000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Item No.:2460740000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:2460450000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Item No.:1528090000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:1528230000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:1528120000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Item No.:1528040000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Item No.:1527930000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Item No.:1528080000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Item No.:1527940000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Item No.:2460810000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Item No.:1527970000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Item No.:2883800000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 20, Pitch in mm (P): 6.00, Insulated: Yes, Width: 27.95 mm
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm