Properties
Version | Gateway for ACT20C station, Configurable, Modbus TCP/IP, Distributes supply voltage to rail bus, Input : 0…40/50/60 A, Output : Pulse |
Order No. | 1510370000 |
Type | ACT20C-GTW-100-MTCP-S |
GTIN (EAN) | 4050118319606 |
Qty. | 1 items |
Depth | 113.6 mm |
Depth (inches) | 4.472 inch |
Height | 117.2 mm |
Height (inches) | 4.614 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 150 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...60 °C |
Humidity | 5...95 %, no condensation |
SIL in compliance with IEC 61508 | None |
MTTF | 160 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Addressing | DHCP or manual adjustment |
Interface | Communication via CH20M rail bus with all current measuring transducers (ACT20C-CMT-x) |
Number of devices on the bus, max. | 16 |
Protocol |
Modbus/TCP
DHCP Server/Client |
Configuration |
With FDT/DTM software
DHCP |
Power consumption, max. | 1.5 W |
Protection degree | IP20 |
Rail | TS 35 |
Voltage supply | 18.0 … 31.2 V DC |
EMC standards | IEC 61326-1 |
Impulse withstand voltage | 0,5 kV (1.2/50 μs) |
Pollution severity | 2 |
Rated voltage ⁄ test voltage: Ethernet interface to supply ⁄ functional earth to supply ⁄ Ethernet interface | 30 V AC RMS |
Surge voltage category | II |
Test voltage | 1.1 kV |
Type of connection |
Screw connection
RJ45 plug-in connector |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 3.5 Nm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section AWG, max. | AWG 14 |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Product information |
The ACT20C-GTW-100-MTCP-S gateway is a modbus TCP slave in accordance with IEC 61158. It connects ACT20C devices to an Ethernet network for diagnostic, configuration and status monitoring purposes.
Properties
|
Approval/Certificate/Document of Conformity |
[Application notes -- UL certification (USA/Canada)](https://mdcop.weidmueller.com/mediadelivery/asset/900_52742)
[Certification DNV GL](https://mdcop.weidmueller.com/mediadelivery/asset/900_152118) [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35446) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_89469) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1510370000) |
Software |
[WI-Manager, DTM-Library for online installation](https://mdcop.weidmueller.com/mediadelivery/asset/900_35364)
[Release notes for Weidmueller FDT-DTM Software version](https://mdcop.weidmueller.com/mediadelivery/asset/900_248446) |
User Documentation |
[Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_36029)
[Application notes -- Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39939) [20210120 Security Advisory - WI-Manager affected by MundM Software fdtCONTAINER vulnerability](https://mdcop.weidmueller.com/mediadelivery/asset/900_189001) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002475 |
ETIM 7.0 | EC002475 |
ETIM 8.0 | EC002475 |
ETIM 9.0 | EC002475 |
ECLASS 9.0 | 27-21-01-23 |
ECLASS 9.1 | 27-21-01-23 |
ECLASS 10.0 | 27-21-01-23 |
ECLASS 11.0 | 27-21-01-23 |
ECLASS 12.0 | 27-21-01-23 |
ECLASS 13.0 | 27-21-01-23 |
ECLASS 14.0 | 27-21-01-23 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1510340000Packaging unit:1 PC
Bus termination terminal for ACT20C station, Input : 0…40/50/60 A, Output : Pulse
-
Item No.:1335140000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
Item No.:1335150000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
Item No.:1082540000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
Isolating amplifier and measuring transducerNetwork-compatible measuring transducer - ACT20CNetwork-compatible current measuring transducers ACT20C
Electronics HousingsModular electronics housingsMounting rail bus system - CH20MCH20M BUS SET - Kit
MarkersDevice markersMultiCardESGESG 6.6/... BHZBlank
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank