Properties
Version | Bus termination terminal for ACT20C station, Input : 0…40/50/60 A, Output : Pulse |
Order No. | 1510340000 |
Type | ACT20C-LBT-10 |
GTIN (EAN) | 4050118319491 |
Qty. | 1 items |
Depth | 63 mm |
Depth (inches) | 2.48 inch |
Height | 56 mm |
Height (inches) | 2.205 inch |
Width | 20.6 mm |
Width (inches) | 0.811 inch |
Net weight | 53.88 g |
Storage temperature | -40 °C...85 °C |
Humidity | 5...95 %, no condensation |
SIL in compliance with IEC 61508 | None |
MTTF | 120 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Load impedance current | ≤ 600 Ω |
Switching current | 5 A |
Configuration | none |
Nominal power consumption | 3 VA |
Protection degree | IP20 |
Rail | TS 35 |
Type of connection | socket / socket |
Product information |
The ACT20C-LBT-10 bus termination terminal is required as the electrical termination of the DIN rail bus on an ACT20C station. It also assumes the function of a mechanical end bracket. Properties
|
Approval/Certificate/Document of Conformity | [Certification DNV GL](https://mdcop.weidmueller.com/mediadelivery/asset/900_152118) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_107927) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1510340000) |
User Documentation |
[Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35897)
[Application notes -- Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39939) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001583 |
ETIM 7.0 | EC001583 |
ETIM 8.0 | EC001583 |
ETIM 9.0 | EC001583 |
ECLASS 9.0 | 27-14-31-54 |
ECLASS 9.1 | 27-14-31-54 |
ECLASS 10.0 | 27-14-31-54 |
ECLASS 11.0 | 27-14-31-92 |
ECLASS 12.0 | 27-14-31-92 |
ECLASS 13.0 | 27-14-31-92 |
ECLASS 14.0 | 27-14-31-92 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1609860000Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1335140000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
Item No.:1193160000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
-
Item No.:1193170000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
Is accessory of
-
Item No.:1335140000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
Item No.:1335150000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
Item No.:1248230000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Width: 500 mm
-
Item No.:1248240000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Width: 750 mm
-
Item No.:1248220000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 250 mm
-
Item No.:1510420000Packaging unit:1 PC
Current-measuring transducer, Input : 0…40/50/60 A, Output : 0(4)-20 mA, 0-10 V, Relay
-
Item No.:1510240000Packaging unit:1 PC
Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay
-
Item No.:2044840000Packaging unit:1 PC
Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay
-
Item No.:1510370000Packaging unit:1 PC
Gateway for ACT20C station, Configurable, Modbus TCP/IP, Distributes supply voltage to rail bus