Properties
Version | (CJC) cold-junction compensation terminal for ACT20X thermal module, built-in PT100 sensor, Labelling for channel 2 (21, 22, 23, 24) |
Order No. | 1160650000 |
Type | ACT20X-CJC-HTI-S PRT 21 |
GTIN (EAN) | 4032248948352 |
Qty. | 1 items |
Net weight | 8.2 g |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Type of connection |
Screw connection
Removable terminal block |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section AWG, max. | AWG 14 |
Pitch in mm (P) | 5 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [CAT 4.1 ELECTR 16/17 EN](http://download.weidmueller.com/asset/download/file/35322) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-20-02-92 |
ECLASS 13.0 | 27-20-02-92 |
ECLASS 14.0 | 27-20-02-92 |
ROHS | Conform |