Eigenschappen
Version | ADAP (Klippon Ex adaptor), Adapter, straight, M 16 ,M 20, Brass, nickel-plated |
Order No. | 1262730000 |
Type | ADAP M16-M20-W |
GTIN (EAN) | 4050118088618 |
Qty. | 16 items |
Width | 26,5 mm |
Width (inches) | 1,043 inch |
Length | 38 mm |
Length (inches) | 1,496 inch |
Net weight | 53 g |
Operating temperature | -50 °C...120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 69c399a3-d29f-4fa4-b22e-340c0db02257 |
Certificate No. (IECEX) | IECEXTPS16.0004X |
Certificate no. cable gland (ATEX) | TÜV IT 16ATEX 059X |
Certificate no. cable gland (CCC) | 2020322313000069 |
Certificate no. cable gland (IECEx) | IECEx TPS 16.0004X |
Identification |
II 2G 1D
Ex db IIC Gb Ex eb IIC Gb Ex ta IIIC Da |
AF size 1 | 24 mm |
Cable glands | M 16 |
Explosion protection type |
Ex d - flameproof
Ex e - increased safety |
External thread | M 16 |
Halogen | halogen-free |
Installation guidelines | See assembly instructions |
Internal thread | M 20 |
Length of thread | 16 mm |
Material | Brass, nickel-plated |
O-Ring | Silicone |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -50 °C |
Outer cable diameter, max. | 10 mm |
Outer cable diameter, min. | 1 mm |
Pitch of thread | 1,5 mm |
Protection degree | IP66 |
Silicone | Yes |
Standards |
EN 60079-0
EN 60079-1 GB 3836.1 GB 3836.2 GB 3836.3 EN 60079-31 EN 60079-7 IEC 60079-0 IEC 60079-1 IEC 60079-31 IEC 60079-7 GB 12476.1 GB 12476.5 |
Tightening torque | 40 Nm |
Approval/Certificate/Document of Conformity |
[ATEX certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_203218)
[IEC Ex certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_203226) [CCC approval of Cable glands](https://mdcop.weidmueller.com/mediadelivery/asset/900_203229) [CE Declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_203224) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_251051) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1262730000) |
User Documentation | [Notice of installation](https://mdcop.weidmueller.com/mediadelivery/asset/900_203221) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-06 |
ECLASS 13.0 | 27-14-08-06 |
ECLASS 14.0 | 27-14-08-06 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![TUEVSATEX](/picture/TUEVSATEX.gif) |
ROHS | Conform |