Properties
Version | Heavy-duty connectors, Accessories, Adapter plate, Size: 8, Plastic, grey, 4 |
Order No. | 1665010000 |
Type | ADP-8/4-GR |
GTIN (EAN) | 4008190421717 |
Qty. | 10 items |
Depth | 150.5 mm |
Depth (inches) | 5.925 inch |
Height | 10 mm |
Height (inches) | 0.394 inch |
Width | 52 mm |
Width (inches) | 2.047 inch |
Net weight | 33.9 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_93889) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1665010000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1665010000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002309 |
ETIM 7.0 | EC002309 |
ETIM 8.0 | EC002309 |
ETIM 9.0 | EC002309 |
ECLASS 9.0 | 27-44-02-01 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-01 |
ECLASS 11.0 | 27-44-02-01 |
ECLASS 12.0 | 27-44-02-01 |
ECLASS 13.0 | 27-44-02-01 |
ECLASS 14.0 | 27-44-02-01 |
ROHS | Conform |