Properties
Version | End plate, OMNIMATE Housing - TERMINALBOX black, End plate, Width: 1.5 mm |
Order No. | 1046410000 |
Type | AP MCZ1.5 SW 1683 |
GTIN (EAN) | 4032248782246 |
Qty. | 50 items |
Height | 55.85 mm |
Height (inches) | 2.199 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Length | 91 mm |
Length (inches) | 3.583 inch |
Net weight | 6.06 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material group | IIIa |
Material | PA 66/6 |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | Yes |
Protection degree | IP20 in installed state |
Rail | TS 35 |
Number of poles | 5 |
Number of poles | 5 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212762) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1046410000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-19-06-02 |
ECLASS 14.0 | 27-19-06-02 |
ROHS | Conform |
Is accessory of
-
Item No.:8448920000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8448940000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8448970000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8704240000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8823280000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8449150000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8448960000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8472880000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8449140000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8449160000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8948620000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8948600000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8948610000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8449000000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8449050000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8449040000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control
-
Item No.:8449030000Packaging unit:10 PC
Surge protection for instrumentation and control, Surge protection for measurement and control