Properties
Version | Plug-in modular terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue |
Order No. | 2898130000 |
Type | APGTB 1.5 FT 4C/4 BL |
GTIN (EAN) | 4064675903222 |
Qty. | 100 items |
Depth | 33.5 mm |
Depth (inches) | 1.319 inch |
Height | 80 mm |
Height (inches) | 3.15 inch |
Width | 3.5 mm |
Width (inches) | 0.138 inch |
Net weight | 6.2 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 4 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Open sides | right |
Type of fixing | TS 35 |
Type of mounting | TS 35 |
Connection type, additional connection | pluggable |
Connection cross-section, stranded, max. | 1.5 mm² |
Connection direction | top |
Number of connections | 4 |
Type of connection | PUSH IN |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Wire connection cross-section, solid core, max. | 1.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Rail | TS 35 |
PEN function | No |
Rated cross-section | 1.5 mm² |
Rated voltage | 500 V |
Rated DC voltage | 500 V |
Rated current | 17.5 A |
Current at maximum wires | 17.5 A |
Volume resistance according to IEC 60947-7-x | 1.83 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 0.56 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 14 AWG |
Conductor size Factory wiring min. (cURus) | 26 AWG |
Conductor size Field wiring max. (cURus) | 14 AWG |
Conductor size Field wiring min. (cURus) | 26 AWG |
Current size B (cURus) | 13 A |
Current size C (cURus) | 13 A |
Current size D (cURus) | 5 A |
Voltage size B (cURus) | 300 V |
Voltage size C (cURus) | 300 V |
Voltage size D (cURus) | 600 V |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_311470) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305138) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2898130000) |
Safety Information | [Go to website](https://www.weidmueller.com/int/service/safety_info.jsp) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-17 |
ECLASS 14.0 | 27-25-01-17 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
-
-
Item No.:2482530000Packaging unit:50 PC
Terminal cover, orange, Wemid, Height: 16 mm, Width: 3.3 mm, Depth: 13 mm, V-0
-
Item No.:1755270000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:1369480000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, yellow
-
Item No.:2003750000Packaging unit:1600 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:1514490000Packaging unit:50 PC
Coding element (terminal), Wemid, orange, Width: 3.3 mm
-
Item No.:2482340000Packaging unit:50 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 1, dark beige
-
Item No.:2719810000Packaging unit:20 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 8, dark beige
-
Item No.:2482440000Packaging unit:25 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 5, dark beige
-
Item No.:2482410000Packaging unit:20 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 8, dark beige
-
Item No.:2482270000Packaging unit:50 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 1, green
-
Item No.:2482350000Packaging unit:25 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 2, dark beige
-
Item No.:2719770000Packaging unit:25 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 5, dark beige
-
Item No.:2482290000Packaging unit:50 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 1, blue
-
Item No.:2719780000Packaging unit:25 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 6, dark beige
-
Item No.:2482380000Packaging unit:25 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 5, dark beige
-
Item No.:2719800000Packaging unit:25 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 7, dark beige
-
Item No.:2482360000Packaging unit:25 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 3, dark beige
-
Item No.:2719740000Packaging unit:25 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 3, dark beige
-
Item No.:2482310000Packaging unit:50 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 1, dark beige
-
Item No.:2719820000Packaging unit:20 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 9, dark beige
-
Item No.:2482450000Packaging unit:25 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 4, dark beige
-
Item No.:2482370000Packaging unit:25 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 4, dark beige
-
Item No.:2482260000Packaging unit:50 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 1, blue
-
Item No.:2482400000Packaging unit:25 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 7, dark beige
-
Item No.:2482320000Packaging unit:50 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 1, blue
-
Item No.:2482420000Packaging unit:20 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 9, dark beige
-
Item No.:2482430000Packaging unit:20 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 10, dark beige
-
Item No.:2482390000Packaging unit:25 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 6, dark beige
-
Item No.:2482460000Packaging unit:25 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 3, dark beige
-
Item No.:2482300000Packaging unit:50 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 1, green
-
Item No.:2719830000Packaging unit:20 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 10, dark beige
-
Item No.:2482280000Packaging unit:50 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 1, dark beige
-
Item No.:2482250000Packaging unit:50 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 1, dark beige
-
Item No.:2482330000Packaging unit:50 PC
Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 1, green
-
-
Item No.:1985610000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, Width: 19.5 mm
-
Item No.:1985700000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, Width: 70 mm
-
Item No.:1985650000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, Width: 5.5 mm
-
Item No.:1985510000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, Width: 19.5 mm
-
Item No.:1985600000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, Width: 70 mm
-
Item No.:1985730000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, Width: 19.5 mm
-
Item No.:1985820000Packaging unit:5 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, Width: 175 mm
-
Item No.:1985640000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, Width: 26.5 mm
-
Item No.:1985720000Packaging unit:5 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, Width: 175 mm
-
Item No.:1985530000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, Width: 5.5 mm
-
Item No.:1985630000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, Width: 23 mm
-
Item No.:1985520000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, Width: 23 mm
-
Item No.:1985480000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 3, Pitch in mm (P): 3.50, Insulated: Yes, Width: 9 mm
-
Item No.:1985590000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, Width: 16 mm
-
Item No.:1985710000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, Width: 16 mm
-
Item No.:1985670000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 3, Pitch in mm (P): 3.50, Insulated: Yes, Width: 9 mm
-
Item No.:1985750000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, Width: 23 mm
-
Item No.:1985580000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 10, Pitch in mm (P): 3.50, Insulated: Yes, Width: 33.5 mm
-
Item No.:1985790000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 9, Pitch in mm (P): 3.50, Insulated: Yes, Width: 30 mm
-
Item No.:1985680000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 10, Pitch in mm (P): 3.50, Insulated: Yes, Width: 33.5 mm
-
Item No.:1985660000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 9, Pitch in mm (P): 3.50, Insulated: Yes, Width: 30 mm
-
Item No.:1985410000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, Width: 5.5 mm
-
Item No.:1985800000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 10, Pitch in mm (P): 3.50, Insulated: Yes, Width: 33.5 mm
-
Item No.:1985540000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, Width: 26.5 mm
-
Item No.:1985560000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 9, Pitch in mm (P): 3.50, Insulated: Yes, Width: 30 mm
-
Item No.:1985550000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 3, Pitch in mm (P): 3.50, Insulated: Yes, Width: 9 mm
-
Item No.:1985500000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, Width: 16 mm
-
Item No.:1985690000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, Width: 12.5 mm
-
Item No.:1985570000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, Width: 12.5 mm
-
Item No.:1985620000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, Width: 175 mm
-
Item No.:1985490000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, Width: 12.5 mm
-
Item No.:1985770000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, Width: 26.5 mm
-
Item No.:1985810000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, Width: 70 mm
-
Item No.:1767730000Packaging unit:100 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, To customer specification
-
Item No.:2007790000Packaging unit:320 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, To customer specification
-
-
-
-
-