B2L 3.50/18/180QV9 SN BK BX

PCB plug-in connector, female plug, 3.50 mm, Number of poles: 18, 180°, Tension-clamp connection, Clamping range, max. : 1 mm², Box

Item No. 1944650000

Properties

Accessories

Counterparts

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/90S2L 3.50/90G
  • S2L 3.50/18/90G 3.5SN OR BX
    Item No.:
    1727890000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/18/90G 3.5SN BK BX
    Item No.:
    1728050000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/180S2L 3.50/180G
  • S2L 3.50/18/180G 3.5SN OR BX
    Item No.:
    1728850000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/18/180G 3.5SN BK BX
    Item No.:
    1729010000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

Related products

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/90S2L 3.50/90F
  • S2L 3.50/18/90F 3.5SN BK BX
    Item No.:
    1728690000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/18/90F 3.5SN OR BX
    Item No.:
    1728530000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/180S2L 3.50/180F
  • S2L 3.50/18/180F 3.5SN BK BX
    Item No.:
    1729650000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/18/180F 3.5SN OR BX
    Item No.:
    1729490000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box