Properties
Version | Screwdriver insert |
Order No. | 2749010000 |
Type | BIT E6,3 T20 X 70 |
GTIN (EAN) | 4050118895308 |
Qty. | 5 items |
Net weight | 10 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Bit with T20 |
Form | Torx® |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002117 |
ETIM 7.0 | EC002117 |
ETIM 8.0 | EC003864 |
ETIM 9.0 | EC003864 |
ECLASS 9.0 | 21-04-42-02 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-42-02 |
ECLASS 11.0 | 21-04-42-02 |
ECLASS 12.0 | 21-04-42-02 |
ECLASS 13.0 | 21-04-42-02 |
ECLASS 14.0 | 21-04-42-02 |
ROHS | Conform |