Order Template
Cable duct separator, 100 mm x
Cable duct separator, 40 mm x
Cable duct separator, 80 mm x
Cable duct separator, 60 mm x
Cable duct T-form binder
Cable duct binder
Cable duct binder arm
Expanding rivet, 32 mm x
Expanding rivet, 27.5 mm x
Cable duct screw cover
Expanding-rivet tool
Cable duct cover, 100 mm
Cable duct cover, 25 mm