Properties
Version | Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 106 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66 |
Order No. | 2891500000 |
Type | CABTITE FRFT 10/6 SET |
GTIN (EAN) | 4064675880493 |
Qty. | 1 items |
Depth | 24.2 mm |
Depth (inches) | 0.953 inch |
Height | 64 mm |
Height (inches) | 2.52 inch |
Width | 106 mm |
Width (inches) | 4.173 inch |
Net weight | 81.6 g |
Operating temperature | -40 °C...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type 12
Type 4X |
|
Halogen |
No
halogen-free |
Material | Polyamide, glass fibre-reinforced |
Opening length | 68.5 mm |
Opening width | 36 mm |
Protection degree | IP66 |
Sealing | TPE |
Sealing element | 6 small sealing elements or 1 large sealing element and 2 small sealing elements |
Silicone | No |
Tightening torque | 3 Nm |
UL 94 flammability rating | V-0 |
Product information | The set is made from UR-certified individual parts, so the approval is also valid for the set. Fixing material for mounting on the enclosure or control cabinet, is not included. |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Cable entry system](https://mdcop.weidmueller.com/mediadelivery/asset/900_252380) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_293225) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2891500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2891500000) |
User Documentation | [INSTR CABTITE FRFT D/EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_268267) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002624 |
ETIM 7.0 | EC002624 |
ETIM 8.0 | EC002624 |
ETIM 9.0 | EC002624 |
ECLASS 9.0 | 27-18-28-15 |
ECLASS 9.1 | 27-18-92-65 |
ECLASS 10.0 | 27-18-28-15 |
ECLASS 11.0 | 27-18-28-15 |
ECLASS 12.0 | 27-18-28-15 |
ECLASS 13.0 | 27-18-28-15 |
ECLASS 14.0 | 27-18-28-15 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |