CH-HNAA-HNAB-06-0100-AB

Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Number of poles: 6

Item No. 2712380100

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsBaseBulkhead housing
  • HDC HQM ALU CS
    Item No.:
    1251680000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC HQM ALU
    Item No.:
    1003050000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseAngled bulkhead housing
  • HDC HQP AWLU
    Item No.:
    1003060000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ4/2-pole
  • HDC HQ 4/2 MC
    Item No.:
    1003170000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • HDC HQ 4/2 FC
    Item No.:
    1003160000
    Packaging unit:
    1 PC

    HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseBulkhead housing
  • HDC HQP ALU CS
    Item No.:
    1354950000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC HQP ALU
    Item No.:
    1003040000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseCoupling housing
  • HDC HQP KOLU 1PG16
    Item No.:
    1003120000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseBase housing
  • HDC HQP SLU 1PG16
    Item No.:
    1003110000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16