Properties
Version | Hood, OMNIMATE Housing - series CH20M Graphite grey, Side element cover, Width: 22.5 mm |
Order No. | 1413740000 |
Type | CH20M AD SHL 5.00/04 GGY 2019 |
GTIN (EAN) | 4050118241648 |
Qty. | 50 items |
Depth | 15.2 mm |
Depth (inches) | 0.598 inch |
Height | 23.4 mm |
Height (inches) | 0.921 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 1.6 g |
Ambient temperature | -25 °C…85 °C |
Operating temperature range | -40...120 ℃ |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 GF 30 |
Insulating material group | I |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | Graphite grey |
Colour chart (similar) | RAL 7024 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212779) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1413740000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1413740000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ETIM 10.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-05 |
ECLASS 14.0 | 27-19-06-05 |
ECLASS 15.0 | 27-19-06-05 |
ROHS | Conform |
Is accessory of
-
Item No.:2585480000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M Light Grey, Side element, Width: 45 mm
-
Item No.:1137740000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 45 mm
-
Item No.:1411500000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M Graphite grey, Side element, Width: 22.5 mm
-
Item No.:1296440000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M Light Grey, Side element, Width: 22.5 mm
-
Item No.:2554840000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M Agate grey, Side element, Width: 22.5 mm
-
Item No.:1296430000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M light blue, Side element, Width: 22.5 mm
-
Item No.:1139790000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 22.5 mm
-
Item No.:1519520000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
-
Item No.:1519470000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
-
Item No.:1519430000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
-
Item No.:1472820000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M Agate grey, Side element, RJ45 connection preparation, Width: 22.5 mm
-
Item No.:1276590000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, RJ45 connection preparation, Width: 22.5 mm
-
Item No.:1470700000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M Light Grey, Side element, RJ45 connection preparation, Width: 22.5 mm
-
Item No.:1275810000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, unmounted, Enclosure set, Connection technology, Width: 67.5 mm
-
Item No.:1203350000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, unmounted, Enclosure set, Connection technology, Width: 45 mm
-
Item No.:1158390000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, unmounted, Enclosure set, Connection technology, Width: 22.5 mm
-
Item No.:1500040000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, RJ45 connection preparation, Width: 45.3 mm
-
Item No.:1413820000Packaging unit:4 PC
Side element, OMNIMATE Housing - series CH20M Graphite grey, Side element, Width: 67.5 mm
-
Item No.:1235320000Packaging unit:8 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 67.5 mm
-
Item No.:2579670000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M light blue, Side element, Width: 45.3 mm
-
Item No.:1166180000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 45.3 mm
-
Item No.:2585490000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M Light Grey, Side element, Width: 45 mm
-
Item No.:1137750000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 45 mm
-
Item No.:1455770000Packaging unit:8 PC
Side element, OMNIMATE Housing - series CH20M Graphite grey, Side element, Width: 67 mm
-
Item No.:2653380000Packaging unit:8 PC
Side element, OMNIMATE Housing - series CH20M Traffic yellow, Side element, Width: 67 mm
-
Item No.:1420370000Packaging unit:8 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 67 mm
-
Item No.:1500050000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, RJ45 connection preparation, Side element, connection preparation mini-USB, Width: 45 mm
-
Item No.:1206890000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M red, Side element, Width: 22.5 mm
-
Item No.:2418660000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M light blue, Side element, Width: 22.5 mm
-
Item No.:1164690000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M Light Grey, Side element, Width: 22.5 mm
-
Item No.:1073370000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M Graphite grey, Side element, Width: 22.5 mm
-
Item No.:2418650000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 22.5 mm
-
Item No.:2554710000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M Agate grey, Side element, Width: 22.5 mm
-
Item No.:1105600000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Reference product housing CH20M22, fully mounted, including 4 female connectors, mounted, Enclosure set, Connection technology, Width: 22.5 mm
-
Item No.:1111640000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Reference product, CH20M45 housing, completely mounted, including 4 female plugs, mounted, Enclosure set, Connection technology, Width: 45 mm
-
Item No.:1270820000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Reference product CH20M67 housing, completely mounted, including 4 female plug, mounted, Enclosure set, Connection technology, Width: 67.5 mm
-
Item No.:1080630000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 22.5 mm
-
Item No.:2554850000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M Agate grey, Side element, Width: 22.5 mm
-
Item No.:1070620000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M light blue, Side element, Width: 22.5 mm
-
Item No.:1451120000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M Graphite grey, Side element, Width: 22.5 mm
-
Item No.:1432860000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M Light Grey, Side element, Width: 22.5 mm
-
Item No.:1444330000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M Light Grey, Side element, Width: 45 mm
-
Item No.:1137730000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 45 mm
-
Item No.:1482830000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M Traffic yellow, Side element, Width: 45 mm
-
Item No.:2624760000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M light blue, Side element, Width: 45 mm
-
Item No.:1519370000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm
-
Item No.:1519340000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm
-
Item No.:1519330000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm
-
Item No.:1519300000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm
-
Item No.:1519320000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm
-
Item No.:1327990000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M Traffic yellow, Side element, Width: 45 mm
-
Item No.:1206930000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M red, Side element, Width: 45 mm
-
Item No.:1111720000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 45 mm
-
Item No.:1164740000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M Graphite grey, Side element, Width: 45 mm
-
Item No.:1476910000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M light blue, Side element, Width: 45 mm
-
Item No.:1164790000Packaging unit:6 PC
Side element, OMNIMATE Housing - series CH20M Light Grey, Side element, Width: 45 mm