Properties
Version | OMNIMATE Housing - series CH20M, Width: 750 mm |
Order No. | 1248240000 |
Type | CH20M BUS 4.50/05 AU/750 |
GTIN (EAN) | 4050118053210 |
Qty. | 5 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Height | 21.8 mm |
Height (inches) | 0.858 inch |
Width | 750 mm |
Width (inches) | 29.527 inch |
Net weight | 79.4 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Colour chart (similar) | RAL 9011 |
UL 94 flammability rating | V-0 |
Contact material | Au (Gold) |
Contact surface | Gold-plated |
Operating temperature, max. | 120 °C |
Material | Plastic |
Surface finish | gold |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Protection degree | IP20 in installed state |
Rail |
TS 35 x 7.5
TS 35 x 15 via bus profil |
Coating thickness Au, min. | 0.5 µm |
Coating thickness Au, max. | 0.8 µm |
Coating thickness Cu, min. | 0.7 µm |
Current carrying capacty, max. per circuit path | 5 A |
Current carrying capacty, max. circuit path (sum current) | 25 A |
Voltage AC bus rail according to DIN EN 60664, max. | 63 V |
Voltage AC bus rail according to UL840, C22.2 no. 14.5, max. | 30 V |
Approval/Certificate/Document of Conformity | [Certification DNV GL](https://mdcop.weidmueller.com/mediadelivery/asset/900_152118) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60869) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1248240000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1248240000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ETIM 10.0 | EC001031 |
ECLASS 9.0 | 27-18-27-90 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-27-92 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-18-27-92 |
ECLASS 14.0 | 27-18-27-92 |
ECLASS 15.0 | 27-18-27-92 |
Approvals |  |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:1248170000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 750 mm
-
Item No.:1248270000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 750 mm
-
Item No.:1193160000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 5.1 mm
-
Item No.:1193170000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 5.1 mm
-
Item No.:1155880000Packaging unit:300 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Middle solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, Gold-plated, black
-
Item No.:1155870000Packaging unit:78 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Middle solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, Gold-plated, black
-
Item No.:1248210000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 25.3 mm
-
Item No.:1155900000Packaging unit:300 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, Gold-plated, black
-
Item No.:1155890000Packaging unit:78 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, Gold-plated, black