Properties
Version | Mounting rail housing, OMNIMATE Housing - series CH20M black, Base element, Width: 22.5 mm |
Order No. | 1104450000 |
Type | CH20M22 B BK/OR 2010 |
GTIN (EAN) | 4032248878888 |
Qty. | 10 items |
Depth | 107.4 mm |
Depth (inches) | 4.228 inch |
Height | 109.3 mm |
Height (inches) | 4.303 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 40.1 g |
Operating temperature range | -40 °C...120 °C |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 GF 30 |
Insulating material group | I |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Rail | TS 35 |
Number of slots for female connectors of the mounted assembly, max. | 6 |
Number of PCBs, max. | 1 |
Number of connection levels, max. | 3 |
Number of poles, max. | 24 |
Height of components on the PCB, max. | 16.1 mm |
Type of assembly of the PCB | double-sided |
According to Standard | DIN EN 61373:1999 (shock and vibration) |
Test conditions |
five housings installed in a row
200g additional weight on the PCB |
Proved axles |
X
Y Z |
Shock test |
|
Vibration test |
|
Thermal tests |
|
Color of clip-on foot | orange |
Number of connection levels, max. | 3 |
PCB thickness | 1.6 mm |
Tolerance for the PCB shape | ±0.1 mm |
Tolerance of circuit board thickness | ±0.15 mm |
Alternitive colours | More on request |
Customer specific labelling possible | Yes |
Customer specific order process | See guideline under downloads |
Processing possibilities | Laser processing |
Product information | Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads. |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53730)
[CAD data -- Pin_header_pin_length_CH20M_A_OV_PCB-SHL_70315](https://mdcop.weidmueller.com/mediadelivery/asset/900_188765) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1104450000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1104450000) |
Technical Documentation | [PCB_position_50881_LP-POSITION_22MM](https://mdcop.weidmueller.com/mediadelivery/asset/900_188761) |
User Documentation |
[Guideline customerspecific housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_177964)
[Guideline kundenspezifische Gehäuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_177965) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-01 |
ECLASS 14.0 | 27-19-06-01 |
ROHS | Conform |