Properties
Version | Pressing tool, Crimping tool for contacts, 10mm², 25mm², Hexagonal crimp |
Order No. | 1292870000 |
Type | CTN 25 D5 ZERT |
GTIN (EAN) | 4050118089158 |
Qty. | 1 items |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 704 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for non-insulated connectors, 10-25 mm² (tubular cable lug) |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 4 |
Conductor cross-section, min. AWG | AWG 8 |
Crimping range, max. | 25 mm² |
Crimping range, min. | 10 mm² |
Type of contact | Uninsulated connection |
Crimping type/profile | Hexagonal crimp |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101169) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
Accessories
ToolsCrimping tools...for insulated/non-insulated contacts... for non-insulated contactsAccessories / replacement parts