Properties
Version | ELS, Insert markers, 40 x 16 mm, yellow |
Order No. | 2005260000 |
Type | ELS 16/40 MM GE |
GTIN (EAN) | 4050118389975 |
Qty. | 2,000 items |
Depth | 0.14 mm |
Depth (inches) | 0.006 inch |
Height | 40 mm |
Height (inches) | 1.575 inch |
Width | 16 mm |
Width (inches) | 0.63 inch |
Net weight | 0.168 g |
Operating temperature range | -40...150 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyester |
Number per roll | 2000 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | HB |
Version | halogen-free |
Width | 16 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65672) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2005260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2005260000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
-
-
-
-
Item No.:1610700000Packaging unit:50 PC
WKM, Conductor and cable markers, 7 - 115 mm, 43 x 18 mm, Wire and cable markers, Transparent
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK PLUS
MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWKM for inlay tags
Is accessory of
-
Item No.:1610700000Packaging unit:50 PC
WKM, Conductor and cable markers, 7 - 115 mm, 43 x 18 mm, Wire and cable markers, Transparent
MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWKM for inlay tags