EM120-MBUS-MID

Item No. 3141010000

General ordering data

Order No.
Type

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)

Temperatures

Humidity at storage temperature
Humidity at operating temperature

Measuring current input

AC input cable connection
Current-measuring channels
Housing main material
Max. current
Measuring accuracy for current
Residual current measuring

Measuring voltage input

Four-wire system
Low voltage network
Measurement range, voltage L-L, AC
Measurement range, voltage L-N, AC
Measuring accuracy for voltage
Three-wire system

Communication

Communication
Stop bits
Protocol

Inputs/outputs

Digital output configurable
Input type
Number of digital outputs
Number of pulse outputs
Temperature input

Measurement data recording

Software

Technical data

Display
Display monitoring (monitor)
Display value
Input frequency
Max. current
Measurement accuracy
Power factor input
Type of mounting
Measurement range, voltage L-N, AC
Measurement range, voltage L-L, AC
Voltage supply
Supply voltage
Three-wire system
Four-wire system
Continuous measurements
Residual current measuring
Current-measuring channels
Measuring accuracy for voltage
Measuring accuracy for current
Measurement accuracy for active energy (kWh, .../5 A)

Insulation coordination

Impulse withstand voltage
Insulation voltage input or output/supply
Tolerance class

Connection data

Wire connection cross section, finely stranded, min.
Wire connection cross section, finely stranded, max.
Wire connection cross section, finely stranded, two clampable wires, min.
Wire cross-section, finely stranded, two clampable wires, max.

Classifications

ETIM 6.0
ETIM 7.0
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 9.0
ECLASS 9.1
ECLASS 10.0
ECLASS 11.0
ECLASS 12.0
ECLASS 13.0
ECLASS 14.0
ECLASS 15.0